Update : 2020/07/01
PT Automation (Thailand) Company Limited
PT Automation (Thailand) Co., Ltd. is a leading Industrial IoT distributor in Thailand. Established in 2013 and listed as subsidiary of Synnex (Thailand) PCL in 2017 to fulfill the specific business in Industrial Grade Market.
Address
433 Sukhonthasawat Rd., Lat Phrao, Bangkok, Thailand 10230
Website
IMC-21GA Industrial Gigabit Ethernet-to-fiber media converters
The IMC-21GA industrial Gigabit media converters are designed to provide reliable and stable 10/100/1000BaseT(X)-to-100/1000Base-SX/LX or selected 100/1000Base SFP module media conversion. The IMC-21GA supports IEEE 802.3az (Energy-Efficient Ethernet) and 10K jumbo frames, allowing it to save power and enhance transmission performance. All IMC-21GA models are subjected to a 100% burn-in test, and they support a standard operating temperature range of 0 to 60°C and an extended operating temperature range of -40 to 75°C.
Features and Benefits
- Supports 1000Base-SX/LX with SC connector or SFP slot
- Link Fault Pass-Through (LFPT)
- 10K jumbo frame
- Redundant power inputs
- -40 to 75°C operating temperature range (-T models)
- Supports Energy-Efficient Ethernet (IEEE 802.3az)
More about Ethernet Media Cvonverters
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-media-converters
IMC-101G Industrial Gigabit Ethernet-to-fiber media converter
The IMC-101G industrial Gigabit modular media converters are designed to provide reliable and stable 10/100/1000BaseT(X)-to-1000BaseSX/LX/LHX/ZX media conversion in harsh industrial environments. The IMC-101G’s industrial design is excellent for keeping your industrial automation applications running continuously, and each IMC-101G converter comes with a relay output warning alarm to help prevent damage and loss. All IMC-101G models are subjected to a 100% burn-in test, and they support a standard operating temperature range of 0 to 60°C and an extended operating temperature range of -40 to 75°C.
Features and Benefits
- 10/100/1000BaseT(X) and 1000BaseSFP slot supported
- Link Fault Pass-Through (LFPT)
- Power failure, port break alarm by relay output
- Redundant power inputs
- -40 to 75°C operating temperature range (-T models)
- Designed for hazardous locations (Class 1 Div. 2/Zone 2, IECEx)
- More than 20 options available
More about Ethernet Media Cvonverters
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-media-converters
EDS-G308 Full Gigabit unmanaged Ethernet switches
The EDS-G308 switches are equipped with 8 Gigabit Ethernet ports and 2 fiber-optic ports, making them ideal for applications that demand high bandwidth. The EDS-G308 switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
Features and Benefits
- Fiber-optic options for extending distance and improving electrical noise immunity
- Redundant dual 12/24/48 VDC power inputs
- Supports 19.6 KB jumbo frames
- Relay output warning for power failure and port break alarm
- Broadcast storm protection
- -40 to 75°C operating temperature range (-T models)
More about Unmanaged Switches
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-switches/unmanaged-switches
EDS-G205 Full Gigabit unmanaged Ethernet switches
The EDS-G205-1GTXSFP switches are equipped with 5 Gigabit Ethernet ports and 1 fiber-optic port, making them ideal for applications that require high bandwidth. The EDS-G205-1GTXSFP switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
Features and Benefits
- Fiber-optic options for extending distance and improving electrical noise immunity
- Redundant dual 12/24/48 VDC power inputs
- Supports 10 KB jumbo frames
- Relay output warning for power failure and port break alarm
- Broadcast storm protection
- -40 to 75°C operating temperature range (-T models)
More about Unmanaged Switches
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-switches/unmanaged-switches