Factory Automation

Update : 2022/11/15

Schaeffler Manufacturing (Thailand) Co., Ltd.

Device Partner

The Schaeffler Group is a leading global supplier to the automotive and industrial sectors. Its portfolio includes high-precision components and systems for engine, transmission, and chassis applications as well as rolling and plain bearing solutions for a large number of industrial applications. Schaeffler is putting Industry 4.0 into practice – for increased customer benefit, sustainability, and efficiency. Our smart mechatronics, sensorised components and digital services provide solutions tailored for various industrial applications.

Address

Head office :
390/1 Moo 2, WHA Chonburi Industrial Estate 2, Khao Kan Song, Sriracha, Chonburi 20110, Thailand
Bangkok Branch :
88 The PARQ Building, 7th Floor, Unit 7W01, Ratchadaphisek Road, Klong Toei, Klong Toei, Bangkok 10110 Thailand

Schaeffler SmartCheck

The SmartCheck from Schaeffler is a compact, innovative, modular online measuring system for continuous monitoring of machinery and process parameters on a decentralized basis. It can be used for production and/or building where such monitoring was previously too costly or requiring constant hand monitoring devices.

Schaeffler SmartQB

The Concept2 lubricator has a very compact design. It has one or two pump bodies that can be individually controlled, depending on the design. This means it can supply one or two lubrication points with lubricant. LC units are available in the size 250 cm3. The lubricator is supplied with power either from a battery or via a power supply unit. It can work independently or can be optionally controlled by an external control system.

Schaeffler Concept8

The Concept8 has single and multi-point lubrication system provides a high level of variability. It has one, two, three or four pump bodies that can be individually controlled, depending on the design. Every pump body has two outlets so that up to eight lubrication points can be flexibly supplied with the required lubricant quantity at the correct lubrication interval using just one lubrication system. The CONCEPT8 lubrication system is suited to many different applications. Variants for linear systems, the use of oils as a lubricant or with internal heating are also available. Lubrication units (LC units) supply lubricant to the equipment. LC units are available in the size 800 cm3. The lubrication system is externally powered by a 24 V DC power supply. The device can be coupled to the machine. If the power supply of the machine and lubrication system are coupled, the machine is always re-lubricated in relation to its operation time.

Schaeffler Concept2

The Concept2 lubricator has a very compact design. It has one or two pump bodies that can be individually controlled, depending on the design. This means it can supply one or two lubrication points with lubricant. LC units are available in the size 250 cm3. The lubricator is supplied with power either from a battery or via a power supply unit. It can work independently or can be optionally controlled by an external control system.