Factory Automation

Update : 2020/09/01

Anywire Corporation

Device Partner

Anywire is a wiring-saving system equipment manufacture and offers solutions for “diagnosis” of factory, “predictive/preventive maintenace” and “various traceability“ in partnership with Mitsubishi Electric e-F@ctory and IQSS.

Address

1 Zusyo, Baba, Nagaokakyo-city, Kyoto 617-8550, Japan

AnyWireASLINK series I/O terminals

I/O terminals to connect general purpose sensors and actuators with AnyWireASLINK network. Elimination of BOX can be promoted by increased downsizing including small I/O terminal of fingertip size allowing dispersion and terminal block type realizing compact size of volume ratio of 1/3 in comparison with conventional types. Available from 2 points to 32 points terminal. SmartASLINKER which is a kind of 2-point input I/O terminal can diagnose output line disconnection, power line short-circuit, power line disconnection and 0 volt line disconnection in real time while operating 2-wire and 3-wire type sensors. It provides strong support for prompt recovery of the system.

AnyWireASLINK series ASLINKSENSORS

Anywire brand sensors which sensor function and I/O terminal function are combined in an identical sensor device can directly connect to transmission cable without any I/O terminal. It is an ultimate style of wiring-saving which you can not eliminate anything. Besides, preventive maintenance with the sensor is possible because not only ON/OFF status but also its sensing level can be monitored in real time. It also enable to reduce adjustment steps and man-hours by setting sensitivity, threshold and parameters at a upper controller or a display.

AnyWireASLINK series ASLINKPOKAYOKE

If you introduce ASLINKPOKAYOKE there is no need to look for parts with a list in one hand, and no errors occur in parts and quantity. In addition, these POKAYOKE terminals into which AnyWire’s unique wiring-saving technology is integrated offer many advantages such as freedom of installation, easy wiring work, flexibility in change and remodeling.

  • As the location of parts is informed by LED lamps, parts can be clearly identified even in a dark warehouse.
  • As only the door for location from which parts should be taken out opens, retrieval errors never occur.
  • As the quantity of parts is clearly instructed by 7-segment indication, errors in quantity never occur.