Update : 2021/01/22

Moxa Inc.
Moxa is a leader in industrial networking and communications, enabling connectivity for the automated world of today and tomorrow and enhancing cybersecurity for industrial automation systems.
Address
Fl. 4, No. 135, Lane 235, Baoqiao Rd. Xindian Dist., New Taipei City, 23145 Taiwan, R.O.C.
Website
TSN-G5004 Series Ethernet Switches
The TSN-G5004 Series Ethernet switches are equipped with 4 Gigabit Ethernet ports. The full Gigabit design makes them a good choice for upgrading an existing network to Gigabit speed or for building a new full-Gigabit backbone for future high-bandwidth applications. The compact design and user-friendly configuration interfaces provided by the new Moxa web GUI make network deployment much easier. The TSN-G5004 Series has received a CC-Link IE TSN Class B certificate.
TSN-G5008 Series Ethernet Switches
The TSN-G5008 Series Ethernet switches are equipped with 8 Gigabit Ethernet ports and up to 2 fiber-optic ports. The full Gigabit design makes them a good choice for upgrading an existing network to Gigabit speed or for building a new full-Gigabit backbone for future high-bandwidth applications. The compact design and user-friendly configuration interfaces provided by the new Moxa web GUI make network deployment much easier. The TSN-G5008 Series has received a CC-Link IE TSN Class B certificate.
EDS-G205 Series Ethernet Switches
The EDS-G205 Ethernet switches are equipped with 5 Gigabit Ethernet ports and 1 fiber-optic port, making them ideal for applications that require high bandwidth. The EDS-G205 Ethernet switches are built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
The EDS-G205 Series has received a CC-Link IE TSN Class A certificate.
EDS-G308 Series Ethernet Switches
The EDS-G308 Ethernet switches are equipped with 8 Gigabit Ethernet ports and 2 fiber-optic ports, making them ideal for applications that demand high bandwidth. The EDS-G308 switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
The EDS-G308 Series has received a CC-Link IE TSN Class A certificate.
IEC-G102-BP Series Industrial IPS
The Moxa IEC-G102-BP Series industrial next-generation Intrusion Prevention System (IPS) devices protect mission-critical assets with industrial-grade IPS and whitelisting. Meanwhile, the Security Dashboard Console (SDC) software, when used together with the IEC-G102-BP Series, offers another layer of protection through centralized critical asset visibility, network analysis, and auto pattern updating.
Remote connection management platform for secure remote access (MRC)
Moxa Remote Connect (MRC) is an easy-to-use, secure, and versatile networking solution designed to seamlessly bridge field devices, engineers, and application servers together over the Internet for industrial applications. The solution combines MRC Server, MRC Gateway, and MRC Client.
Wireless AP/Bridge/Client
Moxa's industrial IEEE 802.11n wireless AP/bridge/client products are designed to overcome the challenges of harsh industrial environments. High electromagnetic immunity protects against electromagnetic disturbances, galvanic isolation guards against voltage instability, and wide-temperature ranges and shock and vibration resistance ensure reliable operation even in difficult environments. PoE Patent Marking