Factory Automation

Update : 2022/06/23

SiS Distribution (Thailand) PCL.

Device Partner

Being one of the leading distributors of IT products in Thailand

Address

SiS Distribution (Thailand) Public Company Limited
9 Pakin Building, 9th Floor, Room No.901, Ratchadaphisek Road, Din Daeng, Bangkok 10400

EDS-G4012 Series

The EDS-G4012 Series is equipped with 12 Gigabit Ethernet ports and up to four 1 Gbps or 2.5 Gbps fiber-optic ports, making it ideal for upgrading an existing network to Gigabit speed or building a new full Gigabit backbone.
Gigabit transmission speed increases bandwidth for higher performance and transfers large amounts of triple-play services across a network quickly.
This Series also comes with eight 10/100/1000BaseT(X) 802.3af (PoE), 802.3at (PoE+), and 802.3bt-compliant Ethernet port options to connect high-bandwidth PoE devices.

AWK-3131A Series

The AWK-3131A 3-in-1 industrial wireless AP/bridge/client meets the growing need for faster data transmission speeds by supporting IEEE 802.11n technology with a net data rate of up to 300 Mbps.
The AWK-3131A is compliant with industrial standards and approvals covering operating temperature, power input voltage, surge, ESD, and vibration.
The two redundant DC power inputs increase the reliability of the power supply, and the AWK-3131A can be powered via PoE to make deployment easier.
The AWK-3131A can operate on either the 2.4 or 5 GHz bands and is backwards-compatible with existing 802.11a/b/g deployments to future-proof your wireless investments.
The Wireless add-on for the MXview network management utility visualizes the AWK's invisible wireless connections to ensure wall-to-wall Wi-Fi connectivity.