Update : 2022/08/19

WEST COAST ENGINEERING CO.,LTD
West Coast Engineering Co.,Ltd. (WCE) was established in 1999, with a registered capital of 50 million baht, and is a 100%-owned subsidiary of SSI. In 2021 WCE's registered capital was increased to 120 million baht.
WCE is a professional engineering services company who can provide one-stop engineering solutions to domestic and foreign customers with the highest quality, on time, and at a competitive price.
Address
9/1 Moo 4, BanKlangNa - YaiPloy Road, Maeramphueng, BangSaphan, PrachuapKhiriKhan 77140
Website
Industrial Automation product and service
WCE is the company which provide unique services of Robotics &Automation technology and innovation. The company is strongly and continuously offer distinctive value to customers locally and globally. Over the 15 years of services to the customer engaged in the manufacturing industry, we deliver the service of the system integration from concept to completion , from architect to implement with the support from our partners as customers needed.
The scope of services included design, engineering, erection, testing, commissioning and handover of;
- Field Instrument (Flow ,Pressure ,Level transmitter,etc)
- Computerize Gauge
- Electrical Drives
- PLC based process automation solution
- HMI and SCADA
- Trouble shooting service offsite and onsite
- Obsolescence Management
Arc Welding Robot
Transform Tank and Blower is one of the most deviate welding workpiece.
Simple Teach and Play Mode of Arc Welding Robot cannot satisfy this Application
The Long Arm Arc Welding Robot is needed for Welding Coverage
Robot Positioner is not necessary, Conventional Type is good enough
Feature
- Able to cover deviation from Transformer Tank and Blower Components and Assembly Process
- Friendly HMI on Teach Pendants or External Touch Screen Panel
- Model Change via Standard Template Program
- Welding Power Source Brand is your choice
- Varies Type of Welding Stich (Single Pass, Stich Welding, Weaving on Weaving)
- Easy to Use: No Full Time Robot Programmer needed
- Standard to Long Arm Arc Welding Robot is possible to be tailored per your demand (AR2010-AR3120mm)
- Able to combine with Traditional Standard Positioner or Robot Positioner
- Dry Run function & MDI Fine Tuning for welding path checking before welding
- Standard Transformer Tank and Blower Welding Package (Standard, ECO, Tailor Made Cell)