Update : 2023/12/07

VIETNAM KLEC CO.,LTD.
We are a leading company in automation solutions, possessing professionalism and creativity, helping businesses optimize productivity, save costs and achieve outstanding efficiency.
Address
Plot 1, 15F Han Viet Tower, 203 Minh Khai Street, Hai Ba Trung District, Hanoi, Vietnam
Website
Fabrication and installation of gas leak warning panel and gas pressure reduction
Design and construction of gas warning system connections: sensors, concentration displays, rotating indicator lights, warning panel. Set the setting value for O2 & MIX gas pressure gauges in the alarm cabinet and activate warning signals when pressure drops (rotating indicator light, siren). With in-depth knowledge and experience, we ensure gas pressure levels are reliably and accurately monitored, while ensuring a safe working environment.
Design, manufacture, and install electrical panel; Electrical construction of water treatment for galvanizing system
Specific work includes designing an electrical panel with dimensions H2050xW1000xD350 and programming Mitsubishi PLC for control. We also built the GOT 12 HMI interface for monitoring and also installed the appropriate display units. In addition, we also undertake the work of wiring and installing electrical panel to ensure the system operates stably and safely.
Design and manufacture of fabric dryer synchronization control system
Specifically, we designed two electrical panels sized H1000xW800xD250 and programmed Mitsubishi PLC and applied an E series inverter to control the fabric rolling motor. To ensure the monitoring and connection process, we have developed the GOT 10 HMI interface and use the CC link communication network.
Design and manufacture washing-drying system
Process: design, manufacture, assembly, transportation, permanent installation at the construction site, adjustment, and handover.
The system includes:
42m long system: washing, drying, cooling materials
- The oil water washing conveyor system opens with hot water
- Conveyor system for drying materials
- Material cooling conveyor system
- Control cabinet
- DI clean water culture system