Update : 2025/07/30

Pepperl+Fuchs Pte Ltd
Pepperl+Fuchs pioneers automation with innovative technologies, offering a comprehensive portfolio for conventional and Industry 4.0 applications. Sensorik4.0® enables smart communication, linking IT and OT, and advancing digitalization in factory and process automation.
Address
Pepperl+Fuchs Pte Ltd - Global Distribution Center, 15 Pioneer Turn, 627577 Singapore, Singapore
Proximity Sensors
As the inventor of the proximity sensor, Pepperl+Fuchs has continually refined its noncontact, wear-free technology. With unmatched industry experience and a full range of inductive, capacitive, and magnetic sensors, it delivers ideal solutions for any application. Testing beyond standard requirements ensures top-tier performance and durability. Customized housing designs, sensing principles, special materials, tailored electronics, and optimized connections define each individual sensor. Extensive customization options further guarantee technically precise and application-specific proximity sensor solutions.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/proximity-sensors-gp30083) ![]()
Photoelectric Sensors
Pepperl+Fuchs offers a broad portfolio of photoelectric sensors and measurement technology designed for industrial automation. The range includes thru-beam, diffuse, and distance sensors in compact, standard, and specialized designs, providing maximum flexibility. These sensors are used not only in machine and plant construction or the automotive sector but also in material handling, mobile equipment, packaging, and electronics. With various sensing modes and form factors, they deliver reliable performance across diverse applications. This versatile product lineup ensures precise detection and measurement, supporting efficient and flexible automation solutions in a wide range of industrial environments.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/photoelectric-sensors-gp31120) ![]()
Ultrasonic Sensors
Ultrasonic sensors are known for their reliability and versatility in industrial applications. They deliver precise object detection and level measurement, even under challenging conditions, thanks to a measuring method that works in nearly any environment. Robust and durable, these sensors perform well in harsh settings, with self-cleaning surfaces that resist dirt. Once seen as a complex, last-resort solution, ultrasonic technology is now widely trusted across industries for its accuracy and endurance. With sound-based sensing that remains effective in most conditions, ultrasonic sensors have become a standard solution for demanding detection and measurement tasks.
(https://www.pepperl-fuchs.com/en-sg/products-gp25581?class=30658) ![]()
Radar Sensors
Industrial radar sensors from Pepperl+Fuchs use electromagnetic waves or radar waves as a physical principle. These radar waves have special properties that make them ideal for automation applications where other sensory principles reach their limits: They are insensitive to interference, propagate close to the speed of light, and are reflected to varying degrees by virtually all materials. At the same time, they are able to penetrate most materials to some degree.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/industrial-radar-sensors-gp75273) ![]()
Positioning Systems
Whether high precision, ruggedness, or cost efficiency: the requirements for positioning systems are diverse. To meet these demands perfectly, Pepperl+Fuchs offers a number of solutions and combines the benefits of optical, camera-based, and inductive positioning systems in one portfolio.
Inductive Positioning Systems (PMI)—Noncontact positioning and angle measurement
Distance Sensors—Reliable positioning for material handling
Position Encoding System—Rugged positioning over long distances
Camera-Based Linear Positioning—High reliability for long-distance measurement
Camera-Based Track Guidance—Reliable navigation of driverless transport systems
Precision Positioning—Cost-efficient, precise positioning of stacker cranes
Electronic CAM Switch Controller (PAX)
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/positioning-systems-gp31732) ![]()
RFID and Optical Identification
With many years of experience in industrial sensor technology and factory automation, Pepperl+Fuchs is your specialist for identification systems. Identification systems from Pepperl+Fuchs enable more cost-effective information capture in production and logistics, as well as enhanced information quality. You will always be up to date on complete inventories, and will benefit from comprehensive tracking and tracing features. In addition, you can improve controlling material flows. And since you have accurate process data, you can continuously improve processes, setting new standards in terms of delivery and inventory management.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/rfid-and-optical-identification-gp46500) ![]()
Vision Sensors
Industrial vision is a key future sensor technology. The sensors and systems available from Pepperl+Fuchs range from vision sensors to system solutions that are customized according to the needs of your specific applications such as rack fine positioning of automated storage and retrieval systems to sheet verification in print post-processing. SmartRunner technology enables rugged solutions for reliable presence, completeness, and position detection, even for low-contrast objects and in a wide range of lighting conditions. VMT Bildverarbeitungssysteme GmbH, part of the Pepperl+Fuchs Group, develops advanced image processing and laser sensor systems, including complete solutions for robot guidance and path correction.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/vision-sensors-gp29920) ![]()
Vibration Sensors
From motors, pumps to roller bearings to wind turbines and crane systems—when condition monitoring of machines and plants is necessary, vibration monitoring products by Pepperl+Fuchs help to prevent unplanned downtimes and to ensure personnel and plant protection. The vibration sensors by Pepperl+Fuchs are compatible to standards DIN ISO 20816 and DIN ISO 13373 that defines critical vibration limits. This avoids unplanned downtimes without complex initial tests.
The vibration sensors by Pepperl+Fuchs feature measuring mechanical imbalance and optional acceleration values for frequency or spectral analysis up to 12kHz.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/vibration-monitoring-gp30104) ![]()
Rotary Encoders
Rotary encoders are required wherever physical quantities such as rotational speed, angle of rotation, velocity or acceleration are to be monitored. In combination with cable pulls, they can also measure linear movements and lengths.
Rotary encoders from Pepperl+Fuchs are used in a wide variety of industries—from mechanical and plant engineering to material handling and the renewable energy sector. Whether heavy-duty, offshore or hazardous areas: Pepperl+Fuchs offers the right incremental or absolute rotary encoder for all application requirements. The portfolio is built on several established basic technologies: Optical vs. Magnetic Scanning, Rotary Encoders with Bearing vs. Bearing-Free Rotary Encoders.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/rotary-encoders-gp30118) ![]()
Safety for Factory Automation
An assessment of a safety relevant system is performed easier if the risk of failure of the relevant components is already known. For that purpose, Pepperl+Fuchs offers a large number of products with a PL/SIL assessment. Various selection criteria—such as performance level (PL), safety integrity level (SIL), device function, and signal type—help you quickly find the PL/SIL-assessed device that best fits your application.
(https://www.pepperl-fuchs.com/en-sg/landingpage/industrial-sensors/safety-hub-fa-gp33712) ![]()
Inclination and Acceleration Sensors
Pepperl+Fuchs F99 inclination and acceleration sensors offer precise ±0.15° measurement for applications like crane leveling, loader tilt, and elevator control—even in harsh environments. Their robust, two-piece design features a metal bracket for impact protection and easy sensor module replacement without recalibration. These sensors are highly adaptable, with configurable parameters and software filters tailored to specific applications. E1 approval allows use on public roads. Combining durability, accuracy, and flexibility, the F99 series ensures reliable performance in demanding industrial and mobile settings.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/inclination-and-acceleration-sensors-gp33052) ![]()
LiDAR Sensors
Pepperl+Fuchs offers a versatile LiDAR portfolio for both 2-D and 3-D applications, from basic to high-end needs. The R2000 2-D scanner delivers 360° performance with unmatched precision. The R2300 3-D scanner features four scanning layers for enhanced data and reliability. The cost-effective R2100 LED scanner ensures robust object detection. With Pulse Ranging Technology (PRT), direct time-of-flight (ToF) measurement technology has incorporated into products for commercial and industrial use. Precise and highly reliable technology can be scaled to meet a wide range of requirements. PRT makes it possible to measure distances ranging from a few centimeters to several hundred meters with absolute precision and reliability, even in challenging conditions.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/lidar-sensors-gp31701) ![]()
Level Measurement
Today, level measurement technology is the basis for management and process control in the chemical, petrochemical, environmental and other related industries. Our comprehensive program enables us to help you solve your particular measurement and control problems and to detect the precise level of any medium, under a wide range of conditions.
Whether you need continuous level measurement data or want to monitor a medium with point level measurement is a question of method. Pepperl+Fuchs supports you with measurement technology tailored specifically to your needs.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/level-measurement-gp42559) ![]()