Factory Automation

字體大小

EMU-CT5-A

Specifications

Category
Group
Use
Model name
Rated primary current
Rated secondary current
Rated load
Maximum use voltage
Applicable wire size (reference) IV wire
CV wire
Ratio error
Phase difference variation
Measurement category
Degree of contamination
Operating temperature range
Operating humidity range
CE marking compatible standard
Maximum voltage compatible with CE marking
Weight
Energy Saving Supporting Devices
Energy Measuring Unit
5A Split-type current sensor
5A AC
1.66mA
0.1VA
460V AC
38mm2
22mm2
±1% (5 to 100% of rating)
±45 degree or less (10 to 100% of rating, RL=10Ω)
±60 degree or less (5% of rating, RL=10Ω)
-
-
-5 ~ 55°C (daily average temperature of 35 °C or less)
30% ~ 85%RH (no condensation)
-
-
0.05kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

* Maximum voltage means voltage to ground.

* Use an electric wire of the size of penetrating this current sensor for a primary side cable, do not use a non-insulation electric wire or a metal for a primary cable.

* Do not ground the secondary side of the 5A split-type current sensor.