Performance specifications
| Series name | |
| Product name | |
| Model | |
| Hardware | MPU |
| Main memory | |
| Internal storage capacity | |
| Extended storage interface | |
| Software | OS |
| Programming language | |
| Format of dedicated APIs | |
| Display interface | Interface |
| Resolution | |
| Extended slot | PCI Express® |
| mini PCI Express® | |
| PCI | |
| RS-232 | Number of channels |
| Transmission rate | |
| RS-422 | Number of channels |
| Transmission rate | |
| RS-485 | Number of channels |
| Transmission rate | |
| USB | USB3.0 |
| USB2.0 | |
| Sound output (φ3.5 mini-jack (3-prong)) | Interface |
| Number of ports | |
| Power supply | Rated input voltage |
| Input voltage variable range | |
| Input frequency | |
| Maximum input apparent power | |
| External dimensions (H x W x D) | |
| Panel cutting dimensions (H x W) | |
| Weight | |
MI1000 |
MELIPC |
MI1002-W |
Intel® Atom™ E3826 |
4 GB |
60 GB |
– |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) |
Language supporting above OS |
– |
HDMI x 1 |
Max. 1920 x 1080*1 |
– |
– |
– |
2 |
9600...115200 bps |
– |
– |
1 |
75...115200 bps |
– |
4 |
– |
– |
AC adapter (input voltage: 100...240 V AC, output voltage: 12 V DC)*2 |
90...264 V AC |
47...63 Hz |
140 VA |
26 x 186 x 150 mm |
– |
0.90 kg (excluding AC adapter) |
(*1)Maximum resolution at 60 Hz.
(*2)A power supply cable included with MI1002-W is exclusively for 100 V AC in Japan. When using with other than 100 V AC or abroad, please purchase MI1002-W-CL and use an appropriate cable complying with the power supply used and the safety standard of the area.
Field network specifications
| Ethernet | Interface |
| Number of channels | |
| CC-Link IE Field Network | Station type |
| Communications speed | |
| Maximum number of connected stations | |
| Number of ports | |
| Communications cable | |
| Network topology | |
| Overall cable distance | |
| Maximum distance between stations | |
| CC-Link IE Field Network Basic | Station type |
| Number of remote stations on 1 network | |
| Number of ports | |
| Network topology |
10BASE-T/100BASE-TX/1000BASE-T |
2 |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
General specifications
| Operating ambient temperature | |
| Storage ambient temperature | |
| Operating ambient humidity | |
| Storage ambient humidity | |
| Vibration resistance | Sine wave vibration |
| Random vibration | |
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude*4 *5 | |
| Installation location | |
| Overvoltage category*6 | |
| Pollution degree*7 | |
0...55°C |
-20...75°C |
10...85% RH, non-condensing |
10...85% RH, non-condensing |
Compliant with IEC60068-2-6 5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each, 2 Grms (wall installation) |
Compliant with IEC60068-2-64 5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each, 2 Grms (wall installation) |
Compliant with IEC-60068-2-27, 50 G, half sine wave, 11 msec |
No corrosive gases, no flammable gases, no excessive conductive dust |
– |
Stable location where product is less affected by electric field and magnetic field |
Ⅱ or less |
2 or less |
(*4)Do not use nor store the product under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction.
(*5)No limitations to altitude. When used at a high altitude, the upper limits of the permissible voltage and the operating ambient temperature become lower. Please check performance before use at the customer side.
(*6)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category Ⅱ applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.
(*7)This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.