Performance specifications
| Control method | ||
| I/O control mode | ||
| Programming language | Sequence control language | |
| Processing speed | Sequence instruction | LD X0 |
| MOV D0 D1 | ||
| Constant scan | ||
| Program capacity | ||
| Memory capacity | Program memory (drive 0) | |
| Standard RAM (drive 3) | ||
| Standard ROM (drive 4) | ||
| Maximum number of storable files | Program memory | |
| Standard RAM | ||
| Standard ROM | ||
| Maximum number of intelligent function module parameters | Initial setting | |
| Refresh | ||
| Number of I/O device points | ||
| Number of I/O points | ||
| No. of device points | Internal relay (M) | |
| Latch relay (L) | ||
| Link relay (B) | ||
| Timer (T) | ||
| Retentive timer (ST) | ||
| Counter (C) | ||
| Data register (D) | ||
| Extended data register (D) | ||
| Link register (W) | ||
| Extended link register (W) | ||
| Annunciator (F) | ||
| Edge relay (V) | ||
| File register (R) | Standard RAM | |
| File register (ZR) | Standard RAM | |
| Link special relay (SB) | ||
| Link special register (SW) | ||
| Step relay (S) | ||
| Index register/standard device register (Z) | ||
| Index register (Z) (32-bit index modification of ZR device) | ||
| Pointer (P) | ||
| Interrupt pointer (I) | ||
| Special relay (SM) | ||
| Special register (SD) | ||
| Function input (FX) | ||
| Function output (FY) | ||
| Function register (FD) | ||
| Link direct device | ||
| Intelligent function module device | ||
| Latch (data retention during power failure) range | ||
| Clock function | Displayed information | |
| Accuracy | ||
| Allowable momentary power failure time | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
| Specifications of the built-in I/O function | ||
| High-speed input | 24V Input | Rated input voltage |
| Rated input current | ||
| On voltage/on current | ||
| Off voltage/off current | ||
| Input resistance | ||
| Response time | ||
| Common terminal arrangement | ||
| Differential input | ||
| Standard input | 24V Input | Rated input voltage |
| Rated input current | ||
| ON voltage/ON current | ||
| OFF voltage/OFF current | ||
| Input resistance | ||
| Response time | ||
| Common terminal arrangement | ||
| Output | Rated load voltage | |
| Maximum load current | ||
| Maximum voltage drop at ON | ||
| Leakage current at OFF | ||
| Response time | ||
| Common terminal arrangement | ||
Stored program cyclic operation |
Refresh mode (The direct access input/output is available by specifying the direct access input/output (DX, DY).) |
Relay symbol language, logic symbolic language, MELSAP3 (SFC), MELSAP-L, function block and structured text (ST) |
60 ns |
120 ns |
0.5...2000 ms (setting is available in increments of 0.5 ms by parameter) |
20K steps (80K bytes) |
80K bytes |
128K bytes |
512K bytes |
64 |
4 |
128 |
2048 parameters |
1024 parameters |
8192 points (X/Y0...1FFF) |
1024 points (X/Y0...3FF) |
8192 points (M0...8191) by default (changeable) |
8192 points (L0...8191) by default (changeable) |
8192 points (B0...1FFF) by default (changeable) |
2048 points (T0...2047) by default (changeable) (Low-speed and high-speed timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed timer: 0.1...100.0 ms (in increments of 0.1 ms), default: 10.0 ms) |
0 points by default (changeable) (Low-speed and high-speed retentive timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed retentive timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed retentive timer: 0.1...100.0 ms (in increments of 0.1 ms), default: 10.0 ms) |
Normal counter: 1024 points (C0...1023) by default (changeable) |
12288 points (D0...12287) by default (changeable) |
32768 points (D12288...45055) by default (changeable) |
8192 points (W0...1FFF) by default (changeable) |
0 points by default (changeable) |
2048 points (F0...2047) by default (changeable) |
2048 points (V0...2047) by default (changeable) |
32768 points (R0...32767) (Maximum 65536 points are available by switching blocks.) |
65536 points (ZR0...65535) (Blocks do not need to be switched.) |
2048 points (SB0...7FF) by default (changeable) |
2048 points (SW0...7FF) by default (changeable) |
8192 points (S0...8191) by default |
20 points (Z0...19) (maximum) |
10 points (Z0...18) (maximum) (The index register is used as a double-word device.) |
4096 points (P0...4095) (The number of device points is fixed.) (The local pointer range and the common pointer range can be set by parameter.) |
256 points (I0...255) (The number of device points is fixed.) (The fixed scan interval for the system interrupt pointer I28 to 31 can be set by parameter.) 0.5...1000.0 ms (in increments of 0.5 ms) Default I28: 100 ms, I29: 40 ms, I30: 20 ms, I31: 10 ms |
2048 points (SM0...2047) (The number of device points is fixed.) |
2048 points (SD0...2047) (The number of device points is fixed.) |
16 points (FX0...F) (The number of device points is fixed.) |
16 points (FY0...F) (The number of device points is fixed.) |
5 points (FD0...4) (The number of device points is fixed.) |
Device that directly accesses the link device of a network module Specification format: J□□\X□□, J□□\Y□□, J□□\SB□□, J□□\W□□, J□□\SW□□ |
Device that directly accesses the buffer memory of an intelligent function module Specified form: U...\G... |
8192 points (L0...8191) by default (The latch range can be set for the devices, B, F, V, T, ST, C, D, W, and R.) |
Year, month, date, hour, minute, second, and day of week (automatic leap year detection) |
0 ˚C: -2.96...+3.74 s (TYP. +1.42 s)/day 25 ˚C: -3.18...+3.74 s (TYP. +1.50 s)/day 55 ˚C: -13.20...+2.12 s (TYP. -3.54 s)/day |
The time differs depending on the power supply module used. |
Without display unit: 0.75 A END cover (accessory): 0.04 A |
90 mm |
CPU: 70 mm END cover (accessory): 13 mm |
95 mm |
CPU: 0.32 kg END cover (accessory): 0.06 kg |
24 V DC (+20/-15 %, ripple ratio within 5 %) |
6.0 mA TYP. (at 24 V DC) |
19 V or more/5 mA or more |
8 V or less/1.5 mA or less |
3.8 kΩ |
10 µs or less |
Independent common |
EIA Standard RS-422-A Differential line driver level (AM26L31 (Manufactured by Texas Instruments Incorporated) or equivalent) |
24 V DC (+20/-15 %, ripple ratio within 5 %) |
4.1 mA TYP. (at 24 V DC) |
19 V or more/3.5 mA or more |
8 V or less/1.0 mA or less |
5.6 kΩ |
100 µs or less |
10 points/common |
5...24 V DC |
0.1 A/point |
0.2 V (TYP.) |
0.1 mA or less |
1 µs or less |
8 points/common (sink type) |
General specifications
| Operating ambient temperature | ||
| Storage ambient temperature | ||
| Operating ambient humidity | ||
| Storage ambient humidity | ||
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
| Under continuous vibration | ||
| Shock resistance | ||
| Operating atmosphere | ||
| Operating altitude | ||
| Installation location | ||
| Overvoltage category | ||
| Pollution degree | ||
| Equipment class | ||
0...55 ˚C |
-25...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in 3 directions X, Y, Z) |
No corrosive gases |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class I |