Start main contents

Factory Automation

Font Size:

NZ2GN2S1-16D

Performance specifications

Input specifications
Input type
Number of input points
Rated input voltage
Rated input current
Maximum number of simultaneous input points
ON voltage/ON current
OFF voltage/OFF current
Input resistance
Input response time OFF to ON
ON to OFF
Input common terminal arrangement
Common specifications
Dielectric withstand voltage
Insulation resistance
Protection degree
Station type
CC-Link IE TSN Class
CC-Link IE TSN protocol version CC-Link IE TSN Class B
CC-Link IE TSN Class A
Maximum response time for time-managed polling CC-Link IE TSN Class A
Network topology
Multicast filter
Cyclic transmission RX/RY points
RWr/RWw points
Module power supply Voltage
Current
External interface
External dimensions Height
Width
Depth
Weight
Ethernet specifications
Transmission specifications Data transmission speed
Communication mode
Interface
Maximum frame size
Maximum segment length
Number of cascaded connections
IP version
 
DC input (positive/negative shared common type)
16 points
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC)
6.6 mA TYP. (24 V DC)
100 %
11 V DC or more/4 mA or more
5 V DC or less/1.5 mA or less
3.3 kΩ
0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, 70 ms
0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, 70 ms
16 points/common (1-wire, spring clamp terminal block type)
 
Between all DC external terminals and ground: 510 V AC for 1 minute
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester
IP2X
CC-Link IE TSN Communication Mode: Remote station
CC-Link IE Field Network Communication Mode: Remote device station
CC-Link IE TSN Class B
CC-Link IE TSN Class A
Protocol version 2.0/1.0
Protocol version 2.0
512 µs
Line topology, star topology (Coexistence of line topology and star topology is possible.), and ring topology
Available
16 points
4 points
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 20.4...28.8 V DC)
110 mA or less (at 24 V DC, all points ON)
Communication part: RJ45 connector
Module power supply part: Terminal block for module power supply and FG (two-piece spring clamp terminal block)
I/O part: 18-point two-piece spring clamp terminal block
54.5 mm
147 mm
45.5 mm
0.15 kg
 
1 Gbps/100 Mbps
1000BASE-T: Full-duplex
100BASE-TX: Full-duplex
RJ45 (AUTO MDI/MDI-X)
1518 bytes
100 m
Consult the manufacturer of the switching hub used.
IPv4
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Equipment class
0...55 ˚C
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel
II or less
2 or less
Class I
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次