Performance specifications
| CC-Link IE TSN specifications | |
| Maximum number of link points per network | RX |
| RY | |
| RWr | |
| RWw | |
| LB | |
| LW | |
| Maximum number of link points per station | RX |
| RY | |
| RWr | |
| RWw | |
| LB | |
| LW | |
| Transient transmission | |
| Transient transmission capacity | |
| Transient reception capacity | |
| Communication speed | |
| Minimum synchronization cycle | |
| CC-Link IE TSN Class | |
| CC-Link IE TSN protocol version | |
| Network topology | |
| Communication cable | |
| Maximum station-to-station distance | |
| Overall cable distance | |
| Maximum number of connectable stations | |
| Block data assurance per station | |
| Maximum number of networks | |
| Maximum number of groups | |
| Communication method | |
| Multicast filter | |
| Encoding method | |
| Laser class (IEC 60825-1) | |
| Ethernet specifications | |
| Transmission specifications | Data transmission speed |
| Communication mode | |
| Maximum frame size | |
| Maximum segment length | |
| IP version | |
| Hardware specifications | |
| Number of installable boards | |
| Installation slot | |
| Exclusive slots | |
| Personal computer connection I/F | |
| Personal computer transfer speed | |
| Number of personal computer lanes | |
| Internal current consumption (3.3 V DC) | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
16K points (16384 points, 2K bytes) |
16K points (16384 points, 2K bytes) |
8K points (8192 points, 16K bytes) |
8K points (8192 points, 16K bytes) |
32K points (32768 points, 4K bytes) When the number of link points is extended: 128K points (131072 points, 16K bytes) |
16K points (16384 points, 32K bytes) When the number of link points is extended: 512K points (524288 points, 1024K bytes) |
16K points (16384 points, 2K bytes) |
16K points (16384 points, 2K bytes) |
8K points (8192 points, 16K bytes) |
8K points (8192 points, 16K bytes) |
32K points (32768 points, 4K bytes) When the number of link points is extended: 128K points (131072 points, 16K bytes) |
16K points (16384 points, 32K bytes) When the number of link points is extended: 512K points (524288 points, 1024K bytes) |
Communication with MD functions |
Maximum 1920 bytes |
Receive buffer (internal memory) 2K bytes × 128 (total: 256K bytes) |
1 Gbps |
125.00 µs |
CC-Link IE TSN Class B |
Protocol version 2.0/1.0 |
Ring topology |
Optical fiber cable which satisfies standard: IEEE 802.3z 1000BASE-SX compatible GI type silica glass multimode optical fiber cable IEC 60793-2-10 A1a.1 compliant |
550 m |
Ring topology:66550 m (when 121 stations are connected) |
121 stations (master station: 1, device station: 120) |
121 |
239 |
32 |
Time sharing method |
Supported |
8B10B |
Class 1 laser product |
1 Gbps |
1000BASE-SX: Full-duplex |
1518 bytes |
550 m |
IPv4 |
Maximum 4 boards |
PCI Express® X1, X4, X8, X16 slot (standard/low profile, half size) |
1 slot |
PCI Express |
Maximum 5 Gbps when connected with PCI Express 2.0 |
X1 |
1.08 A |
Standard size: 121 mm Low profile size : 80 mm |
18.5 mm |
181 mm |
Standard size: 0.09 kg Low profile size : 0.08 kg |
General specifications
| Operating ambient temperature | |
| Storage ambient temperature | |
| Operating ambient humidity | |
| Storage ambient humidity | |
| Vibration resistance | Compliant with JIS B 3502:2021 and IEC 61131-2:2017 |
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude | |
| Installation location | |
| Overvoltage category | |
| Pollution degree | |
0...55 ˚C |
-25...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Constant amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 10 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Compliant with JIS B 3502:2021 and IEC 61131-2:2017 (150 m/s2, 3 times each in 3 directions X, Y, Z) |
No corrosive gases, flammable gases, less conductive dust |
0...2000 m |
Inside a control panel for indoor use |
II or less |
2 or less |