Performance specifications
| Input specifications | |
| Number of input points | |
| Rated input voltage | |
| Rated input current | |
| Maximum number of simultaneous input points | |
| ON voltage/ON current | |
| OFF voltage/OFF current | |
| Input resistance | |
| Input type | |
| Input response time | OFF to ON |
| ON to OFF | |
| Input response time of safety remote station | |
| Input common terminal arrangement | |
| Input isolation method | |
| Output specifications | |
| Number of output points | |
| Rated load voltage | |
| Operating load voltage range | |
| Maximum load current | |
| Maximum inrush current | |
| Leakage current at OFF | |
| Maximum voltage drop at ON | |
| Protection function | |
| Output type | |
| Output response time | OFF to ON |
| ON to OFF | |
| Output response time of safety remote station | OFF to ON |
| ON to OFF | |
| Surge suppressor | |
| Output common terminal arrangement | |
| Common current | |
| Output isolation method | |
| Common specifications | |
| Dielectric withstand voltage | |
| Insulation resistance | |
| Protection degree | |
| Station type | |
| Number of occupied stations | |
| Number of accesses to nonvolatile memory inside module | |
| Safety remote station refresh response processing time | |
| External power supply | Voltage |
| Current | |
| Protection function | |
| Fuse | |
| Module power supply | Voltage |
| Current | |
| Protection function | |
| Fuse | |
| Allowable momentary power failure time | |
| External interface | |
| Weight | |
8 points (doubling input) 16 points (single input) |
24 V DC (ripple ratio: within 5 %) (allowable voltage range: 19.2...28.8 V DC) |
Approx. 4.6 mA |
100 % |
15 V DC or more/2 mA or more |
5 V DC or less/0.5 mA or less |
Approx. 5.6 kΩ |
DC input (negative common type) |
0.4 ms or less (24 V DC) |
0.4 ms or less (24 V DC) |
11.2 ms or less + time of noise removal filter (1 ms, 5 ms, 10 ms, 20 ms, 50 ms) |
16 points/common (2-wire, terminal block type) |
Photocoupler |
4 points (source + sink type) 2 points (source + source type) |
24 V DC |
19.2...28.8 V DC (ripple ratio: within 5 %) |
0.5 A/point |
1.0 A, 10 ms or less |
0.5 mA or less |
1.0 V DC or less |
Output overload protection function |
Source + sink type Source + source type |
0.4 ms or less (24 V DC) |
0.4 ms or less (24 V DC) |
11.2 ms or less |
10.4 ms or less |
Zener diode |
4 points/common (2-wire, terminal block type) |
Maximum 4 A (total of inputs and outputs) |
Photocoupler |
Between all DC external terminals and ground: 500 V AC for 1 minute |
Between all DC external terminals and ground: 10 MΩ or higher by 500 V DC insulation resistance tester |
IP2X |
Safety remote I/O station |
1 station |
1012 times |
9.6 ms |
19.2...28.8 V DC (ripple ratio within 5 %) |
60 mA (at 24 V DC and all points ON, excluding the external load current) |
External power supply overvoltage protection function, external power supply overcurrent protection function |
8 A (not replaceable) |
19.2...28.8 V DC (ripple ratio: within 5 %) |
140 mA or less (at 24 V DC, all points ON) |
Module power supply overvoltage protection function, module power supply overcurrent protection function |
0.8 A (not replaceable) |
Within 10 ms |
Communication part, module power supply part: 7-point two-piece terminal block (M3 screw) I/O power supply part, I/O part: 18-point two-piece terminal block (M3 screw) x 3 |
0.71 kg |
General specifications
| Operating ambient temperature | ||
| Storage ambient temperature | ||
| Operating ambient humidity | ||
| Storage ambient humidity | ||
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
| Under continuous vibration | ||
| Shock resistance | ||
| Operating atmosphere | ||
| Operating altitude | ||
| Installation location | ||
| Overvoltage category | ||
| Pollution degree | ||
| Equipment class | ||
0...55 ˚C |
-40...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse) |
No corrosive gases |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class III |