Specifications
| Category |
| Group |
| Circuit voltage |
| Use |
| Model name |
| Rated primary current (A) |
| Secondary current (A) |
| Rated burden (VA) |
| Applicable standards |
| Accuracy (class) |
| Overcurrent strength (times) |
| Highest voltage / withstand voltage (kV) |
| Frequency (Hz) |
| Mass (kg) |
Instrument Transformers |
Current Transformers (CT) |
Less than or equal to 1100V |
General-use meters |
150 |
5 |
5 |
JIS C 1731-1 |
1.0 |
40 |
1.15/4/- |
Both 50/60 |
0.6 |
*1 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.
*2 Product weight may vary due to changes in core characteristics.