Specifications
| Category | ||
| Group | ||
| Model | ||
| Model name | ||
| Phase wire system | ||
| Rating | Current | |
| Voltage | ||
| Frequency | ||
| Measuring element | Current (A) | Measuring Item |
| Class | ||
| Current demand (DA) | Measuring Item | |
| Class | ||
| Voltage (V) | Measuring Item | |
| Class | ||
| Active power (W) | Measuring Item | |
| Class | ||
| Active demand power (DW) | Measuring Item | |
| Class | ||
| Reactive power (var) | Measuring Item | |
| Class | ||
| Apparent power (VA) | Measuring Item | |
| Class | ||
| Power factor | Measuring Item | |
| Class | ||
| Frequency (Hz) | Measuring Item | |
| Class | ||
| Active energy (Wh) | Measuring Item | |
| Class | ||
| Reactive energy (varh) | Measuring Item | |
| Class | ||
| Harmonic current (HI) | Measuring Item | |
| Class | ||
| Harmonic voltage (HV) | Measuring Item | |
| Class | ||
| Measuring Method | Instantaneous Value | |
| Demand Value | ||
| Display | Display type | |
| Number of display digits or segments | Digital section | |
| Bar graph | ||
| Display update time interval | ||
| Output functions | ||
| Input functions | ||
| Transmission function | ||
| Response time | ||
| Analog output | ||
| Pulse output | ||
| Power interruption backup | ||
| VA Consumption | Voltage circuit | |
| Current circuit | ||
| Auxiliary power circuit | ||
| Digital input | ||
| Auxiliary power | ||
| Weight | ||
| Dimensions | ||
| Enclosure | ||
| Operating temperature | ||
| Operating humidity | ||
| Storage temperature | ||
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME110 Super-S Series |
3-phase 4-wire, 3-phase 3-wire (3CT, 2CT), 1-phase 3-wire, 1-phase 2-wire (common use) |
5A AC, 1A AC (1A AC is special-purpose item) |
3-phase 4-wire : max 277/480V AC 3-phase 3-wire : 110V AC, 220V AC 1-phase 3-wire : 220V AC (110/220V AC) 1-phase 2-wire : 110V AC, 220V AC |
50-60Hz |
3P4W : A1, A2, A3, AN, AAVG 3P3W, 1P3W : A1, A2, A3 1P2W : A1 |
0.5% |
3P4W : DA1, DA2, DA3, DAN, DAAVG 3P3W, 1P3W : DA1, DA2, DA3 1P2W : DA1 |
0.5% |
3P4W : V12, V23, V31, VAVG (L-L), V1N, V2N, V3N, VAVG (L-N) 3P3W, 1P3W : V12, V23, V31 1P2W : V12 |
0.5% |
3P4W : ΣW, W1, W2, W3 3P3W, 1P3W, 1P2W : ΣW |
0.5% |
3P4W : ΣDW, DW1, DW2, DW3 3P3W, 1P3W, 1P2W : ΣDW |
0.5% |
3P4W : Σvar, var1, var2, var3 3P3W, 1P3W, 1P2W : Σvar |
0.5% |
3P4W : ΣVA, VA1, VA2, VA3 |
0.5% |
3P4W : Σcosφ, cosφ1, cosφ2, cosφ3 3P3W, 1P3W, 1P2W : Σcosφ |
2.0% |
Hz |
0.5% |
Imported, Exported |
2.0% |
Import Capacitive, Import Inductive, Export Capacitive, Export Inductive |
2.0% |
3P4W : HI1, HI2, HI3, HIN 3P3W, 1P3W : HI1, HI3 1P2W : HI1 THD, h1...h13 (without even number) RMS value and Distortion ratio (max.100%) |
2.5% (Total RMS, 0 to Rated x 60%) |
3P4W : HV1N, HV2N, HV3N 3P3W, 1P3W : HV12, HV23 1P2W : HV12 THD, h1...h13 (without even number) RMS value and Distortion ratio (max.20%) |
2.5% (THD, 0 to 20%) |
A, V : RMS calculation, W, var, VA, Wh, varh : Digital multiplication, cosφ: Power ratio calculation, Hz : Zero-cross, HV, HI : FTT |
Thermal type calculation |
LCD with backlight |
A, DA, V, W, DW, var, VA, cosφ: 4 digits Hz, HI, HV : 3 digits Wh, varh : 6 digits |
21 Segment-Bar graph, 22 Segment-Indicator |
0.5s / 1s |
Analog output (4 circuits) Pulse output (1 point) |
- |
- |
Display : 4s or less, Analog output : 4s or less In HI and HV, 10s or less |
4mA to 20mA DC (0 to 600Ω) |
No-voltage 'a' contact 35V DC, 0.1A |
Non volatile memory (Items : setting value, max/min value, active/reactive energy) |
0.1VA/phase, 0.2VA/phase (at direct input) |
0.1VA/phase |
8VA at 110VAC, 9VA at 220VAC, 6W at 100VDC |
DC19-30V, under 7mA |
100 to 240VAC (+10%, -15%) 50/60Hz 100VDC (+10%, -30%) |
0.5kg |
110(H) x 110(W) x 98(D) |
Thermoplastic self-extinguish (UL94V0) |
-5°C to +50°C (average operating temperature : 35°C or less per day) |
85%RHmax, non condensing |
-20°C to +60°C |
Note1: Accuracy is specified according to the maximum scales value of rated value.
Note2: Measurement of harmonics which its distortion ratio is exceeded 100% may exceed the accuracy.
Note3: Harmonics cannot be measured without voltage input.