Power Management MetersME96SSRB-MB Features

Basic information
| Model name | ME96SSRB-MB |
| Overview | Equipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see. |
| Conformance standard | cURus FCC CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC) |
| Sales status | On sale |
Merit
One device has multifunction
ME96SS series can replace several measuring devices with one device.
Data backup
ME96SSHB/ME96SSRB are available with built-in logging function and an optional module (ME-0000BU-SS96, ME-0000BU25-SS96) which can retain data even when communication cannot be established.
Network
ME96SS has MODBUS RTU(RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS TCP communication in an Ethernet network.
Checking Input Wiring Support Function
Incorrect wiring pattern display function
Whether the voltage/current input wirings are correct or not is displayed. As for the incorrect wiring display pattern, see the instruction manual.