Model name | EMU4-HD1A-MB |
Overview | [High Performance Model] (1) Equipped with basic energy measurement functions. (2) Standard-equipped with MODBUS RTU communication. (3) Three-phase 4-wire 440V direct voltage input is available. (4) Equipped with pulse and contact input/output functions. (5) Able to measure electric energy conversion value and periodic electric energy. (6) Equipped with harmonic measurements and band monitoring function. |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC) |
Sales status | On sale |
Measurement unit with an integrated display that realizes energy measurement with easy settings.
(1) All-in-one measurement, display, and communication.
Standard functions required for energy-saving activities, from measurement to visual inspection and data collection.
(2) Optional units for a variety of energy monitoring systems
The system can be expanded with communication units in accordance with the host system and data management methods.
Also, by using a logging unit, it is possible to periodically collect and manage small numbers of data points without installing a system.
(3) Equipped with +α measurement functions used for equipment monitoring, etc.
Simple equipment monitoring functions such as harmonics, unbalance ratio, alarm frequency monitoring, and band monitoring.