Start main contents

Factory Automation

Font Size:

L26CPU-PBT

Basic information

Product main imageZoom

Model nameL26CPU-PBT
OverviewNumber of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface, CC-Link master/local station function available
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale