Start main contents
| Model name | L02CPU-P |
| Overview | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2024/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|