Start main contents
| Model name | NZ2GN12A2-16T |
| Overview | Transistor output: 16 points, 12/24 V DC, 4 A/point (Y0...Y3), 2 A/point (Y4...YF), 12 A/common, response time: 0.8 ms, 16 points/common, sink type, 2-wire waterproof connector type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |