Start main contents
| Model name | NZ2GN2S1-16TE |
| Overview | Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 4 A/common, response time: 1.0 ms, 16 points/common, source type, 1-wire spring-clamp terminal block type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |