Start main contents
| Model name | NZ2GNCE3-32D |
| Overview | DC input: 32 points, 24 V DC 6.6 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, 32 points/common, positive common type, sensor connector (e-CON) type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS |
| Sales status | On sale |