NZ2GNSS2-8TE
Close this window
Features
Specifications
Basic information
Model name
NZ2GNSS2-8TE
Overview
Transistor output: 8 points (single wiring), 4 points (double wiring), 24 V DC, 0.5 A/point, response time: 0.4 ms, 8 points/common, source + source type, spring-clamp terminal block
Conformance standard
UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) LR NK DNV ABS
Sales status
On sale
Page Top
Features
Specifications