Start main contents
| Model name | R16ENCPU |
| Overview | Number of I/O points: 4096, program capacity: 160K steps, basic operation processing speed (LD X0): 0.98 ns, program memory capacity: 640K bytes, external interface: USB/Ethernet, CC-Link IE embedded |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |