Industrial/Collaborative Robots-MELFA Specifications list

Product categories
Robot
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
| Model name | Series | Load capacity Maximum [kg] |
Maximum reach radius [mm] | Environmental specifications | Control Type | Control Type | |
|---|---|---|---|---|---|---|---|
| RV-5AS-D | |||||||
| RV-5AS-D | ASSISTA | 5.5 (*1) | 910 | Oil mist | Standalone | ||
| RV-8CRL-D | |||||||
| RV-8CRL-D | RV-CR series | 8 (*3) | 931 | Oil mist | Standalone | ||
| RV-12CRL-D | |||||||
| RV-12CRL-D | RV-CR series | 12 | 1504 | Oil mist | Standalone | ||
| RH-3CRH-D | |||||||
| RH-3CRH4018-D | RH-CRH series | 3 | 400 | Standard | Standalone | ||
| RH-6CRH-D | |||||||
| RH-6CRH6020-D | RH-CRH series | 6 | 600 | Standard | Standalone | ||
| RH-6CRH7020-D | RH-CRH series | 6 | 700 | Standard | Standalone | ||
| RH-10CRH-D | |||||||
| RH-10CRH6020-D | RH-CRH series | 10 | 600 | Standard | Standalone | ||
| RH-10CRH6030-D | RH-CRH series | 10 | 600 | Standard | Standalone | ||
| RH-10CRH7020-D | RH-CRH series | 10 | 700 | Standard | Standalone | ||
| RH-10CRH7030-D | RH-CRH series | 10 | 700 | Standard | Standalone | ||
| RH-10CRH8020-D | RH-CRH series | 10 | 800 | Standard | Standalone | ||
| RH-10CRH8030-D | RH-CRH series | 10 | 800 | Standard | Standalone | ||
| RH-20CRH-D | |||||||
| RH-20CRH8542-D | RH-CRH series | 20 | 850 | Standard | Standalone | ||
| RH-20CRH10042-D | RH-CRH series | 20 | 1000 | Standard | Standalone | ||
| RV-2FR-R | |||||||
| RV-2FR-R | RV-FR series | 3 (*3) | 504 | Standard | MELSEC iQ-R compatible | ||
| RV-2FRB-R | RV-FR series | 3 (*3) | 504 | Standard | MELSEC iQ-R compatible | ||
| RV-2FR-Q | |||||||
| RV-2FR-Q | RV-FR series | 3 (*3) | 504 | Standard | MELSEC Q compatible | ||
| RV-2FRB-Q | RV-FR series | 3 (*3) | 504 | Standard | MELSEC Q compatible | ||
| RV-2FR-D | |||||||
| RV-2FR-D | RV-FR series | 3 (*3) | 504 | Standard | Standalone | ||
| RV-2FRB-D | RV-FR series | 3 (*3) | 504 | Standard | Standalone | ||
| RV-2FRL-R | |||||||
| RV-2FRL-R | RV-FR series | 3 (*3) | 649 | Standard | MELSEC iQ-R compatible | ||
| RV-2FRLB-R | RV-FR series | 3 (*3) | 649 | Standard | MELSEC iQ-R compatible | ||
| RV-2FRL-Q | |||||||
| RV-2FRL-Q | RV-FR series | 3 (*3) | 649 | Standard | MELSEC Q compatible | ||
| RV-2FRLB-Q | RV-FR series | 3 (*3) | 649 | Standard | MELSEC Q compatible | ||
| RV-2FRL-D | |||||||
| RV-2FRL-D | RV-FR series | 3 (*3) | 649 | Standard | Standalone | ||
| RV-2FRLB-D | RV-FR series | 3 (*3) | 649 | Standard | Standalone | ||
| RV-4FR-R | |||||||
| RV-4FR-R | RV-FR series | 4 (*2) | 514.5 | Standard | MELSEC iQ-R compatible | ||
| RV-4FRM-R | RV-FR series | 4 (*3) | 514.5 | Oil mist | MELSEC iQ-R compatible | ||
| RV-4FRC-R | RV-FR series | 4 (*3) | 514.5 | Cleanroom | MELSEC iQ-R compatible | ||
| RV-4FR-R-SH | |||||||
| RV-4FR-R-SH01 | RV-FR series | 4 (*2) | 514.5 | Standard | MELSEC iQ-R compatible | ||
Specification comparisons
Displays a list of checked products specifications (up to 10 items).