Factory Automation

All-in-One Control of Sequence, Motion, and Network
MELSEC MX Controller

Introducing the long-awaited new MELSEC series!

NEW

Innovating manufacturing site

NEW

New programmable automation controller by Mitsubishi Electric!

MELSEC MX Controller NEW

MX-R model
MX-F model
  • MXR300-16
  • MXR300-32
  • MXR300-64
  • MXR500-128
  • MXR500-256
  • MXF100-8-N32
  • MXF100-8-P32
  • MXF100-16-N32
  • MXF100-16-P32

Achieve multi-axis machine control with one controller

High-performance multi-core MPU integrating three types of control

Optimizing control performance of entire system

Build optimal systems balancing cost and performance

Enhanced engineering efficiency through tool integration

One tool for programming both sequence and motion control

Servo parameter setting also configurable with GX Works3

The PLCopen®-compliant Motion Control FB interface is standardized, making it easier for others than the original programmer to understand program content, reducing design and maintenance time.

Improved programming and debugging efficiency through program modularization and change history management

Recording function + AI-powered data flow analysis

Record the entire system’s operation and analyze data flows with AI

Quickly identify root causes to dramatically reduce on-site downtime

Compliant with the international security standard IEC 62443-4-2

*1: IEC 62443-4-2 will be supported in the future.

Prevents eavesdropping and unauthorized access, helping protect your assets and avoid equipment malfunctions