Factory Automation

Introducing the next generation HMI
GOT3000 Series

Improve operational efficency with the GOT3000

Improved core performance over the GOT2000

Advanced hardware to prevent operational errors and reduce user stress

Reduce operational errors

High resolution and rich color depth
for clear visibility

Avoid missed alerts

Instant status and alarm
notifications via animation

Reduce work stress

The latest PCAP touch technology
for smoother operation
(Only on GT37 Wide models)

Enhanced interfaces for expanded connectivity

Connectable with various devices, enabling smooth monitoring

Connect monitors and cameras with a single cable

Simply connect a monitor

Easily build an Andon system
with just an HDMI cable

Simply connect a camera

View, record, and replay camera footage
on a single device with no PC required*

* For the recording and playback function or displaying footage from a network camera, a separate multimedia function license (GT30-MMRKEYA1) is required.

Direct device setting verifications during troubleshooting

The GOT3000 features a built-in web browser, which includes the GOT Mobile function for monitoring other GOT devices. If connected devices support web server function, operators can quickly perform initial troubleshooting via the browser without needing a PC or tablet. Standard website viewing is also supported.

Security-first design enabling IT systems and production site data integration

GOT3000 as an OPC UA gateway

The GOT3000 supports OPC UA connectivity, enabling data aggregation from field devices through the GOT and seamless integration with upper-level systems such as SCADA. Even devices that do not support OPC UA can be easily connected, with the GOT acting as a bridge for smooth data transfer. This solves the challenge of connecting to upper-level systems when field devices do not support OPC UA.

* Only one OPC UA server can be connected to a single GOT. Multi-device connections are planned for future support.

Plus

Secure and reliable external connections with built-in VPN function

The GOT3000 eliminates the need for dedicated VPN hardware. Secure VPN connections enable safe remote
monitoring and maintenance over the internet, allowing cost-effective system deployment.

* A separate VPN connection function license (GT30-VPNKEYA1) is required.

Versatile HMI software for monitoring and device control

GT SoftGOT3000

The GT SoftGOT3000 HMI software operates on PCs and panel PCs, offering versatile solutions for production monitoring and machine interfaces.
It consolidates the diverse features of operator interfaces, allowing monitoring of machines and production lines directly from an office.

No USB port license keys required

Enjoy smoother usability without the hassle
of replacing or losing keys.

* A GT SoftGOT3000 license (GT3S-SGTKEYA1) is required.

Learn moreLearn more