Basic Data
Standard Specifications
Machine Unit | ||
Max. workpiece dimensions (W x D x H) | [mm] | |
Max. workpiece weight | [kg] | |
Table dimensions (W x D) | [mm] | |
Table Type | ||
Machine travels (X x Y x Z) | [mm] | |
Machine travels (U x V) | [mm] | |
Wire diameter | Standerd | [mm] |
Option | [mm] | |
Working tank method | ||
Machine Weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Filtering method | [Pieses] | |
Water purifier (ion exchange resin) | [L] | |
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Machine unit dimensions (W x H) | [mm] |
1250 x 1020 x 505 |
3000 |
1080 x 780 |
U-shaped hardened table |
800 x 600 x 510 (XY axis OPT-drive specifications) |
±100 x ±100 |
φ0.15 - 0.30 |
φ0.33 |
Automatic virtical front door |
5900 |
1480 |
4 |
10 |
3100 x 3445 x 2815 |
2654 x 2815 |