Specifications
| Category | ||
| Group | ||
| Model | ||
| Use | ||
| Model name | ||
| Transmission | ||
| Phase wire system | ||
| Instrument ratings | Voltage circuit | Single-phase 2-wire 3-phase 3-wire |
| Single-phase 3-wire | ||
| 3-phase 4-wire | ||
| Current circuit | ||
| Frequency | ||
| Auxiliary power rating | ||
| No. of measurement circuits | ||
| Consumption VA | Voltage circuit | |
| Auxiliary power circuit | ||
| Measurement items | ||
| Main unit tolerances | ||
| Data update cycle | ||
| Compatible standard | ||
| Weight | ||
| External dimensions (unit: mm) | ||
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorPlus |
Energy Measuring Standard Model |
MODBUS RTU (RS-485) communication |
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire common |
110V, 220V AC common |
110V AC (between wires 1 and 2, and wires 2 and 3), 220V AC (between wires 1 and 3) |
- |
50A, 100A, 250A, 400A, 600A (Dedicated split-type current sensor is used. All values indicate primary current values of current sensor.) 5A(Dedicated 5A current sensor is used. Current transformer (CT) is used in two-step configuration together with the 5A current sensor in order to allow a maximum primary current value setting of 30,000A) |
50/60Hz (automatic frequency selection) |
100V-240V AC (+10%, -15%) 50Hz/60Hz |
1 circuit (single-phase 2-wire system: 2 circuits*) *Available for single-phase 2-wire system branched from single-phase 3-wire system. |
For each phase: 0.1VA (110V AC), 0.2VA (220V AC) |
110V AC: 2.0VA, 220V AC: 3.0VA |
Current, demanded current, voltage, power, demanded power, reactive power, power factor, frequency, electric energy (regenerative, consumption), reactive electric energy, current imbalance rate, voltage imbalance rate, operating time |
Current, voltage, power, reactive power, apparent power, frequency: ±1.0% (relative to rated input) Power factor: ±3.0% Electric energy: ±2.0% (in 5 to 100% range of rated values; power factor = 1) Reactive electric energy: ±2.5% (in 10 to 100% range of rated values; power factor = 0) |
100msec |
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1 |
0.2kg |
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts) (Maximum size including projections: 41.5 (W) x 99 (H) x 94 (D)) |
*Refer to the catalog or manual for the detail specifications.