Specifications
| Model |
| Category |
| Product name |
| Series name |
| Type |
| Initial voltage |
| Nominal current |
| Storage life |
| Total power stoppage time |
| Battery weight*1 |
| Lithium content*1 |
| Use |
| Supported model |
GT15-BAT |
Options |
Battery |
GOT2000/GOT1000 |
Magnesium manganese dioxide lithium primary battery |
3.0 V |
1800 mAh |
Approx. 5 years (Operating ambient temperature of 25°C) |
Please refer to the following User's Manual. ・ GOT2000 Series User's Manual (Hardware): SH(NA)-081194ENG ・ GT16 User's Manual (Hardware): SH(NA)-080928ENG ・ GT16 Handy GOT User's Manual: JY997D41202 ・ GT15 User's Manual: SH(NA)-080528ENG |
17 g |
0.57 g (Batteries with a lithium content of more than 0.3 g are classified as dangerous goods (Class 9) according to packing instructions) |
Battery for backup of SRAM data, clock data, and system status log data (for replacement) |
GT2506HS-VTBD, GT1695, GT1685, GT167□, GT166□, GT15, GT1665HS-VTBD |
(*1)From the August 2017 production, the lithium content will be 0.57 g and the battery weight will be 17 g.
For the details, refer to the following TECHNICAL BULLETIN.
➟ Changes to the GOT1000 Series Battery GT15-BAT (GOT-A-0118)