Factory Automation

Print this page

Font Size:

SW1DNC-GTWK3-EA

Specifications

Model
Category
Product name
Series name
License type
Number of licenses
Configuration of the software package
Operating environment Personal computer
OS 1
CPU
Required memory
Available hard disk capacity
Disk drive
Display color
Monitor
Other hardware
Language
Supported model
SW1DNC-GTWK3-EA
Software
GT Works3 Version1
MELSOFT GT Series
Volume License
1
GT Designer3 Version1
GT Converter2 Version3
GT SoftGOT2000 Version1
GT SoftGOT1000 Version3
Document Converter
MES DB Connection Service
Data Transfer Tool
etc.
Personal computer that Windows® runs on.
[OS: English, Simplified Chinese, Traditional Chinese, Korean, or German version]
Microsoft® Windows® 8.1 (Enterprise、Pro) (64 bit/32 bit)*1 *2 *4 *5 *6
Microsoft® Windows® 8.1 (64 bit/32 bit)*1 *2 *4 *5
Microsoft® Windows® 8 (Enterprise、Pro) (64 bit/32 bit)*1 *2 *4 *5 *6
Microsoft® Windows® 8 (64 bit/32 bit)*1 *2 *4 *5
Microsoft® Windows® 7 (Ultimate、Enterprise、Professional) (64 bit/32 bit)*1 *2 *3 *4
Microsoft® Windows® 7 (Home PremiumStarter) (64 bit/32 bit)*1 *2 *4
Microsoft® Windows® 7 (Starter) (32 bit)*1 *2
Microsoft® Windows Vista® (Ultimate、Enterprise、Business、Home PremiumHome Basic) (32 bit) Service Pack1 or later*1 *2
Microsoft® Windows XP® (Professional、Home Edition) (32 bit) Service Pack2 or later*1 *2
Microsoft® Windows® 2000 Professional Service Pack4 or later*1
Intel® Core™ 2 Duo Processor 2.0 GHz or more recommended
For a 64-bit OS: 2 GB or more recommended
For a 32-bit OS: 1 GB or more recommended
For installation: 5 GB or more recommended
For execution: 512 MB or more recommended
CD drive
High Color (16bit) or higher
Resolution XGA (1024 x 768 dots) or higher
Use the hardware compatible with the above OS.
・ For installation: mouse, keyboard, DVD drive or CD drive
・ For execution: mouse, keyboard
・ For printing: printer

Use the following hardware when required.
・ For simulation (only when outputting the buzzer sound): sound card, speaker
English Version
GOT2000, GOT1000, GT SoftGOT2000, GT SoftGOT1000
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)For installation, administrator privileges are required.
For Windows® 8.1, Windows® 8, Windows® 7, Windows Vista®, the standard user or administrator account is required. To use GT Designer3 with another MELSOFT application that runs with administrator privileges, run GT Designer3 with administrator privileges.

(*2)The following functions are not supported.
・ Application start in Windows compatibility mode
・ Fast user switching
・ Change your desktop themes (fonts)
・ Remote desktop
・ DPI setting other than the normal size (For Windows XP® and Windows Vista®)
・ Setting the size of text and illustrations on the screen to any size other than [Small-100%] (For Windows® 8.1, Windows® 8, and Windows® 7)

(*3)Windows XP Mode is not supported.

(*4)Windows Touch is not supported.

(*5)Modern UI Style is not supported.

(*6)Hyper-V is not supported.