Basic specifications
Performance specifications
| Display section*1 *2 | Display device | |
| Screen size | ||
| Resolution | ||
| Display size | ||
| Number of displayed characters | ||
| Display color | ||
| Brightness adjustment | ||
| Registrable number of screen | ||
| Backlight | ||
| Backlight life*4 | ||
| Backlight color | ||
| Touch panel*3 *10 | Type | |
| Key size | ||
| Simultaneous press | ||
| Life | ||
| Panel color | ||
| Human sensor | Detection length | |
| Detection temperature | ||
| Memory | User memory | Capacity |
| Life (number of write times) | ||
| Built-in clock precision | ||
| Battery | Type | |
| Data to be backed up | ||
| Life | ||
| Built-in interface | RS-232 interface | Number of channel |
| Transmission speed | ||
| Connector shape | ||
| RS-422/485 interface | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| RS-422/232 interface | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Application | ||
| RS-422 interface | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Ethernet interface | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Bus interface | Type | |
| Number of channel | ||
| RGB interface | ||
| Printer interface | ||
| USB interface (host) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| USB interface (device) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| SD memory card interface*11 | ||
| CF card interface | ||
| PC card interface | ||
| Option function board interface | ||
| Memory board interface | ||
| Extension interface | ||
| Auxiliary extension interface | ||
| Extension unit interface | ||
| Side interface | ||
| Sound output interface | ||
| Buzzer output | ||
| LED specifications | POWER LED | |
| Installation method | ||
| Protective structure*5 | ||
| External dimensions | ||
| Panel cut dimensions | ||
| Weight (excluding a fitting) | ||
TFT color LCD |
10.4" |
VGA: 640 x 480 dots |
211.2 (W) x 158.4 (H) mm (8.31 (W) x 6.24 (H) inch) |
16-dot standard font: 40 characters x 30 lines (two-byte characters) 12-dot standard font: 53 characters x 40 lines (two-byte characters) |
65536 colors |
32 levels |
4096 |
LED (not replaceable) |
Approx. 60000 h (operating ambient temperature: 25°C, display intensity: 50%) |
White |
Analog resistive film |
Minimum 2 x 2 dots*8 (per key) |
Up to two points |
1 million touches or more (operating force: 0.98 N or less) |
Black |
- |
- |
Memory for storage (ROM) *11 : 57 MB Memory for operation (RAM) : 256 MB*12 |
100000 times |
±90 seconds/month (ambient temperature: 25°C) |
GT11-50BAT lithium battery |
SRAM data, clock data, system status log data |
Approx. 5 years (ambient temperature: 25°C) |
1 channel |
115200, 57600, 38400, 19200, 9600, 4800 bps |
D-sub 9-pin (male) |
1 channel |
115200, 57600, 38400, 19200, 9600, 4800 bps |
D-sub 9-pin (female) |
- |
- |
- |
- |
- |
- |
- |
1 channel |
100BASE-TX, 10BASE-T |
RJ45 (modular jack) AUTO MDI/MDI-X |
- |
- |
- |
- |
2 channels (front face, rear face) |
High-Speed 480 Mbps |
USB-A |
1 channel (front face) |
High-Speed 480 Mbps |
USB Mini-B |
1 channel, SDHC compliant (maximum 32 GB) |
- |
- |
- |
- |
For installing a communication unit or an option unit |
For installing an option unit |
- |
For installing a communication unit |
- |
Single tone (tone and tone length adjustable) |
2 colors (blue and orange) |
Standard |
Front: IP67F*6*9 Inside control panel: IP2X |
303 (W) x 218 (H) x 52 (D) mm (11.93 (W) x 8.58 (H) x 2.05 (D) inch) |
289 (W) x 200 (H) mm (11.38 (W) x 7.87 (H) inch) |
2.1 kg (4.6 lb) |
(*1)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
(*2)Flickering may occur due to vibration, shock, or the display colors.
(*3)When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications (Material: polyacetal resin/Tip radius: 0.8 mm or more) .
(*4)To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
(*5)Note that the structure does not guarantee protection in all users' environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
(*6)To conform to IP67F, close the USB environmental protection cover by pushing the USB mark firmly. (The GOT conforms to IP2X when the USB environmental protection cover is open.)
Note that the structure does not guarantee protection in all users' environments.The GOT may not be used in an environment where the GOT is exposed to oil or chemicals for a long time, or where oil mist fills the air.
(*8)The minimum size of a key that can be arranged.To ensure safe use of the product, the following settings (Key size: 16 x 16 dots or larger/Distance between keys: 16 dots or more) are recommended.
(*9)The suffix "F" of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.
(*10)Repeatedly touching the outer edge of the actual display area may cause the product to fail.
(*11)While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.
(*12)If the function version is B or earlier, the memory for operation (RAM) is 128 MB.
General specifications
| Operating ambient temperature | Display section |
| Storage ambient temperature | |
| Operating ambient humidity | |
| Storage ambient humidity | |
| Vibration resistance | Approval standards |
| Under intermittent vibration |
|
| Under continuous vibration |
|
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude | |
| Installation location | |
| Overvoltage category | |
| Pollution degree | |
| Cooling method | |
| Grounding | |
| Remarks | Operating ambient temperature |
| Operating altitude | |
| Overvoltage category | |
| Pollution degree | |
0°C to 55°C |
-20°C to 60°C |
10% RH to 90% RH, non-condensing |
10% RH to 90% RH, non-condensing |
Compliant with JIS B 3502 and IEC 61131-2*13 |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 3.5 mm Sweep count: 10 times in each X, Y, or Z direction [ Frequency: 8.4 to 150 Hz ] Acceleration: 9.8 m/s2 Sweep count: 10 times in each X, Y, or Z direction |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 1.75 mm [ Frequency: 8.4 to 150 Hz ] Acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2 (15 G), 3 times in each X, Y, or Z direction)*13 |
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage) |
2000 m or less |
Inside control panel |
II or less |
2 or less |
Self-cooling |
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel. |
Includes the temperature inside the enclosure of the control panel to which the GOT is installed. |
When any of the following units or option is mounted, the maximum operating ambient temperature must be 5°C lower than the one described in the general specifications: multimedia unit (GT27-MMR-Z), MELSECNET/H communication unit (GT15-J71LP23-25, GT15-J71BR13), CC-Link communication unit (GT15-J61BT13), protective cover for oil. |
Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off. |
This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V. |
This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions. |
(*13)The definition of 1 G has been changed from 9.8 m/s2 to 10 m/s2 in JIS B 3502:2021 and IEC 61131-2 ED.3. The product was tested by using the former definition, 1 G = 9.8 m/s2.
Power supply specifications
| Power supply voltage | |
| Power supply frequency | |
| Maximum apparent power | |
| Power consumption | Under the maximum load |
| Main unit | |
| Main unit (backlight OFF) | |
| Inrush current | |
| Permissible instantaneous power failure time | |
| Noise immunity | |
| Withstand voltage | |
| Insulation resistance | |
| Applicable wire size | |
| Applicable solderless terminal | |
| Applicable tightening torque (Terminal block terminal screw) |
|
24 V DC (+25%, -20%) |
- |
- |
42 W or less |
15 W |
8 W |
5 A or less (20 ms, ambient temperature: 25°C, under the maximum load) |
10 ms or less |
Noise voltage: 500 Vp-p, noise width: 1 μs, measured by a noise simulator with noise frequency ranging from 25 Hz to 60 Hz |
350 V AC for 1 minute across power terminals and earth |
500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |
0.75 mm2 to 2 mm2 |
Solderless terminal for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A |
0.5 N・m to 0.8 N・m |