Performance specifications
| Series name | |
| Product name | |
| Model | |
| Hardware | MPU |
| Main memory | |
| Internal storage capacity | |
| Extended storage interface | |
| Software | OS |
| Programming language | |
| Format of dedicated APIs | |
| Display interface | Interface |
| Resolution | |
| Extended slot | PCI Express® |
| mini PCI Express® | |
| PCI | |
| RS-232 | Number of channels |
| Transmission rate | |
| RS-422 | Number of channels |
| Transmission rate | |
| RS-485 | Number of channels |
| Transmission rate | |
| USB | USB3.0 |
| USB2.0 | |
| Sound output (φ3.5 mini-jack (3-prong)) | Interface |
| Number of ports | |
| Power supply | Rated input voltage |
| Input voltage variable range | |
| Input frequency | |
| Maximum input apparent power | |
| External dimensions (H x W x D) | |
| Panel cutting dimensions (H x W) | |
| Weight | |
MI5000 |
MELIPC |
MI5122-VW |
Intel® Core™ i7 |
Windows®: 12 GB VxWorks®: 1 GB*1 |
Windows®: 45 GB VxWorks®: 4 GB |
Windows®: CFast card x 1*2 VxWorks®: – |
Windows®: Windows® 10 IoT Enterprise 2016 LTSB (64bit) VxWorks®: VxWorks® 7.0 |
Windows®: Language supporting above OS VxWorks®: C/C++ |
Windows®: Standard DLL VxWorks®: C/C++ format |
Windows®: DisplayPort x 1 VxWorks®: – |
Windows®: Maximum 3840 x 2160*3 VxWorks®: – |
– |
– |
– |
1*4 |
9600...115200 bps |
– |
– |
– |
– |
2 |
2 |
– |
– |
100...240 V AC |
85...264 V AC |
47...63 Hz |
139 VA |
106 x 362 x 119 mm |
– |
2.7 kg |
(*1)Shared memory: 0.25 GB
(*2)Maximum capacity of option product is 64 GB.
(*3)Maximum resolution at 60 Hz.
(*4)Can be allocated to the Windows® part or VxWorks® part through parameter settings.
Display specifications
| Display specifications | Display device |
| Screen size | |
| Resolution | |
| Display colors | |
| Backlight specification | |
| Life | |
| Touch panel | Type |
| Simultaneous press | |
| Transmittance | |
| Others | POWER LED |
| Environmental protective structure |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
Field network specifications
| Ethernet | Interface |
| Number of channels | |
| CC-Link IE Field Network | Station type |
| Communications speed | |
| Maximum number of connected stations | |
| Number of ports | |
| Communications cable | |
| Network topology | |
| Overall cable distance | |
| Maximum distance between stations | |
| CC-Link IE Field Network Basic | Station type |
| Number of remote stations on 1 network | |
| Number of ports | |
| Network topology |
10BASE-T/100BASE-TX/1000BASE-T |
Windows®: 1 (CH2) VxWorks®: 1 (CH1) |
Master station and local station |
1 Gbps |
120 (up to 120 device stations can be connected) |
1 |
Ethernet cable that meets 1000BASE-T specifications (Category 5e or better, double-shielded, STP straight cable) |
Line type and star type*5 |
Line type: 12,000 m (when 121 devices are connected) Star type: Depends on the system configuration |
100 m (Compliant with ANSI/TIA/EIA-568-B (Category 5e)) |
Master station |
64 units (16 units x 4 groups)*6 |
1 |
Star type |
(*5)For star type connections, use a switching hub that supports CC-Link IE Field Network synchronous communication.
(*6)Maximum number of remote stations managed by the master station. Changes depending on numbers of occupied remote stations. However, configure so the total number of occupied remote stations does not exceed the total number of connected devices.
General specifications
| Operating ambient temperature | |
| Storage ambient temperature*7 | |
| Operating ambient humidity | |
| Storage ambient humidity*7 | |
| Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 |
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude*8 *9 | |
| Installation location | |
| Overvoltage category*11 | |
| Pollution degree*12 | |
0...55°C |
-25...75°C |
5...95%RH, non-condensing |
5...95%RH, non-condensing |
・Under intermittent vibration Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, and Z directions ・Under continuous vibration Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in X, Y, and Z bidirections) |
No corrosive gases, flammable gases, less conductive dust |
0...2000 m |
Inside a control panel*10 |
Ⅱ or less |
2 or less |
(*7)The storage ambient temperature of the fan module is -25 to 70, and the storage ambient humidity is 20 to 85% RH.
(*8)Do not use or store under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction. When using the programmable controller under pressure, consult your local Mitsubishi representative.
(*9)When the programmable controller is used at altitude above 2000 m, the withstand voltage performance and the upper limit of the operating ambient temperature decrease. Consult your local Mitsubishi representative.
(*10)When installing a ventilation fan in the control panel, situate it so it does not interfere with the exhaust flow from the fan module of this product.
(*11)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category Ⅱ applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.
(*12)This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.