Factory Automation

Print this page

Font Size:

EMU4-HD1A-MB

Basic information

Model nameEMU4-HD1A-MB
Overview[High Performance Model]
(1) Equipped with basic energy measurement functions.
(2) Standard-equipped with MODBUS RTU communication.
(3) Three-phase 4-wire 440V direct voltage input is available.
(4) Equipped with pulse and contact input/output functions.
(5) Able to measure electric energy conversion value and periodic electric energy.
(6) Equipped with harmonic measurements and band monitoring function.
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Measurement unit with an integrated display that realizes energy measurement with easy settings.

(1) All-in-one measurement, display, and communication.
Standard functions required for energy-saving activities, from measurement to visual inspection and data collection.
(2) Optional units for a variety of energy monitoring systems
The system can be expanded with communication units in accordance with the host system and data management methods.
Also, by using a logging unit, it is possible to periodically collect and manage small numbers of data points without installing a system.
(3) Equipped with +α measurement functions used for equipment monitoring, etc.
Simple equipment monitoring functions such as harmonics, unbalance ratio, alarm frequency monitoring, and band monitoring.