Factory Automation

Print this page

Font Size:

MI1002-W-CL

Basic information

Product main imageZoom

Model nameMI1002-W-CL
OverviewMPU: Intel® Atom™
Main memory: 4 GB
Internal storage: 60 GB
Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4
Power supply cable is not included.
Conformance standardUL cUL FCC CE(EMC) CE(LVD) CE(RoHS) KC(EMC) BSMI
Sales statusDiscontinued
End of order date2023/06
Discontinued date2023/07
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2028/07

Merit

In coordination with the existing facility, IoT based shop floor is realized at a lower cost

Compact body is equipped with Windows®, enhancing installation flexibility at the shop floor. Installing the module in the existing facility without a communication function as a gateway realizes IoT of shop floor at a lower cost.