Product categories
GOTs
Total 17
from 1-17
Displays a list of checked products specifications (up to 10 items).
| Product model number | Screen size | Resolution | Power supply | Installation method | |
|---|---|---|---|---|---|
| GT2512-STBA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
| GT2512-STBD | 12.1" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Standard | |
| GT2512F-STNA | 12.1" | SVGA: 800 x 600 dots | 100 V AC to 240 V AC (+10%, -15%) | Open frame (Stud) | |
| GT2512F-STND | 12.1" | SVGA: 800 x 600 dots | 24 V DC (+25%, -20%) | Open frame (Stud) | |
| GT2510-VTBA | 10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
| GT2510-VTBD | 10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
| GT2510-VTWA | 10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
| GT2510-VTWD | 10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
| GT2510F-VTNA | 10.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Open frame (Stud) | |
| GT2510F-VTND | 10.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Open frame (Stud) | |
| GT2508-VTBA | 8.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
| GT2508-VTBD | 8.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
| GT2508-VTWA | 8.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Standard | |
| GT2508-VTWD | 8.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Standard | |
| GT2508F-VTNA | 8.4" | VGA: 640 x 480 dots | 100 V AC to 240 V AC (+10%, -15%) | Open frame (Stud) | |
| GT2508F-VTND | 8.4" | VGA: 640 x 480 dots | 24 V DC (+25%, -20%) | Open frame (Stud) | |
| GT2505-VTBD | 5.7" | VGA: 640 x 480 dots | 24 V DC (+10%, -15%) | Standard |
Displays a list of checked products specifications (up to 10 items).
Total 17
from 1-17