Software Tools NC Analyzer2
NC Analyzer2 helps to make servo parameter settings by measuring and analyzing machine characteristics.
Measurement and analysis can be performed by running a servo motor using the machining program for adjustment, or using the vibration signal.
This function can sample various types of data.
M800V M80V M800 M80 E80 C80 M700V M70V M700 M70 E70 C70
Overview
● Servo parameter adjustment sounds complicated.
● I don't have a tool for measuring machine characteristics on hand.
Easy adjustment and
measurement with
NC Analyzer2!
Functions
- Adjustment wizard
Speed loop gain adjustment
Notch filter setting
Circularity adjustment
Display adjustment progress
- Graph
Bode diagram measurement display
Servo waveform measurement
Display waveforms before/after adjustments
- Project management
Measured waveforms batch management
Specifications
| Supported OS | Windows Ⓡ 10/Windows Ⓡ 11 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
|---|---|
| Languages | English/Japanese/Simplified Chinese/Traditional Chinese/Korean |
| CNC connections | CNCs supported: M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70/C70 Series Connection configuration: Ethernet |