MELSEC MX Controller MX-F model
Product features -Input/output-
I/O module
The I/O modules provide an interface of various processes to the controller. Devices such as switches, indicator lamps, and sensors can be easily connected to the control system.
Modules can be selected according to requirements such as ease of wiring, number of points and characteristics of devices to be connected.
All modules are the extension connector type. Some MELSEC iQ-F Series I/O modules can also be added.
Input
MXF100-X32
MXF100-X32
- Spring-clamp terminal block type input module.
- 32 input points can be added.
Output
MXF100-Y16R
MXF100-Y16R
- Spring-clamp terminal block type output module.
- 16 output points (relay) can be added.
MXF100-Y32N
MXF100-Y32N
- Spring-clamp terminal block type output module.
- 32 output points (transistor (sink)) can be added.
MXF100-Y32P
MXF100-Y32P
- Spring-clamp terminal block type output module.
- 32 output points (transistor (source)) can be added.
Input/output
MXF100-H32N
MXF100-H32N
- Spring-clamp terminal block type I/O module.
- 16 input points and 16 output points (transistor (sink)) can be added.
MXF100-H32P
MXF100-H32P
- Spring-clamp terminal block type I/O module.
- 16 input points and 16 output points (transistor (source)) can be added.