PLC engineering software (MELSEC) MELSOFT GX LogViewer
This dedicated viewer displays logging files collected with the Q Series high-speed data logger module or L Series logging function.
About GX LogViewer
GX LogViewer is an easy to operate tool, which displays and analyzes a large amount of data collected by units that have the logging function of the Q Series or L Series of products.
Features
Collected data and events are visually displayed
The data of the events collected and stored by units can be visually displayed for efficient verification.
Graphs can be adjusted easily by using the automatic adjustment function, as well as the drag and drop operation as the drag and drop operation
Graphs can be easily adjusted without reading a manual by using the
automatic adjustment function, as well as the drag and drop
operation.
Data can be verified quickly, since graphs can be adjusted
intuitively and spontaneously through the use of a mouse operation
alone.
■Aligning and overlapping graphs
■Automatic adjustment of graphs
■Differences in the logging data of multiple files can be easily verified.
Logging data stored in multiple files can be displayed within the
same graph area to verify the differences between the respective
data with the same time intervals.
Overlapping graphs using simple operations makes it easy to compare
the data of different files.