Network/Communication module CC-Link IE TSN
CC-Link IE TSN
| Model | Master station function | Local Station function | Distance | Compatible CPU module | ||||
|---|---|---|---|---|---|---|---|---|
| FX5U | FX5UC | FX5UJ | FX5S | |||||
|
FX5-CCLGN-MS CC-Link IE TSN master/local module |
○ | ○ | 100 m | *1 ○ Up to 1 module |
*1 *2 ○ Up to 1 module |
*3 ○ Up to 1 module |
× |
- *1 Supported in version 1.210 or later.
- *2 When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
- *3 Supported in version 1.040 or later.