![]()

These products make the MELSEC-L Series PLC simpler to use, and broaden its range of use.
We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.
Two types of industrial switching hubs with varying transmission speeds are available.

Wireless LAN adaptor module to simplify your system configuration.

This input/output module connector reduces wiring man-hours through its use of a connector.

This connector/terminal block converter module simplifies conversion and reduces wiring in the control panel.

Using this relay terminal module, the load can be directly connected to the relay terminal module, eliminating the need for a relay terminal block. In addition, wiring steps in between the PLC, relay terminal block and panel's relay can be reduced.