Factory Automation

Controllers MELSEC-L Series

Product features -CPU-

CPU Modules

Communication interface:
RS-232

Communication interface: RS-232

General-purpose output: Sink type
Program capacity: 20K steps
Basic operation processing speed: 60 ns

General-purpose output: Source type
Program capacity: 20K steps
Basic operation processing speed: 60 ns

End cover is enclosed.
Cannot be mounted on display unit (L6DSPU), RS-232 adapter, RS-422/485 adapter.

Communication interface:
Ethernet

Communication interface: Ethernet

General-purpose output: Sink type
Program capacity: 20K steps
Basic operation processing speed: 40 ns

General-purpose output: Source type
Program capacity: 20K steps
Basic operation processing speed: 40 ns

END cover is included.

General-purpose output: Sink type
Program capacity: 60K steps
Basic operation processing speed: 9.5 ns

General-purpose output: Source type
Program capacity: 60K steps
Basic operation processing speed: 9.5 ns

END cover is included.

General-purpose output: Sink type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns

General-purpose output: Source type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns

END cover is included.

Communication interface:
Ethernet port and a built-in
CC-Link interface

Communication interface: Ethernet port and a built-in CC-Link interface

General-purpose output: Sink type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns

General-purpose output: Source type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns

END cover is included.

Model General-purpose output Number of I/O points Program capacity Basic operation processing speed (LD instruction) Peripheral connection ports Built-in network
L02SCPU Sink type 1024 points 20K steps 60 ns USB/RS-232
L02CPU 40 ns USB/Ethernet
L06CPU 4096 points 60K steps 9.5 ns
L26CPU 260K steps
L26CPU-BT
L02SCPU-P Source type 1024 points 20K steps 60 ns USB/RS-232
L02CPU-P 40 ns USB/Ethernet
L06CPU-P 4096 points 60K steps 9.5 ns
L26CPU-P 260K steps
L26CPU-PBT

CPU packages

  • L02CPU-SET

    Includes CPU (L02CPU), power supply module (L61P), and display unit (L6DSPU).

  • L02CPU-P-SET

    Includes CPU (L02CPU-P), power supply module (L61P), and display unit (L6DSPU).

  • L06CPU-SET

    Includes CPU (L06CPU), power supply module (L61P), and display unit (L6DSPU).

  • L06CPU-P-SET

    Includes CPU (L06CPU-P), power supply module (L61P), and display unit (L6DSPU).

  • L26CPU-SET

    Includes CPU (L26CPU), power supply module (L61P), and display unit (L6DSPU).

  • L26CPU-P-SET

    Includes CPU (L26CPU-P), power supply module (L61P), and display unit (L6DSPU).

  • L26CPU-BT-SET

    Includes CPU (L26CPU-BT), power supply module (L61P), and display unit (L6DSPU).

  • L26CPU-PBT-SET

    Includes CPU (L26CPU-PBT), power supply module (L61P), and display unit (L6DSPU).

Branch/Extension Modules

For extension system

For extension system

branch

extension

Power Supply Modules

AC input

AC input

Input: 100 to 240 V AC
Output: 5 V DC, 5 A

DC input

DC input

Input: 24 V DC
Output: 5 V DC, 5 A

Input: 24 V DC
Output: 5 V DC, 5 A
Slim type
No isolation

RS-232 Adapter

RS-232 adapter

Transmission speed: 115.2 kbps
GOT(HMI) connection
MELSOFT *1 connection
Predefined protocol support function
Serial communication function

  • *1. Please refer to each MELSOFT product manual for details on the supported software.

RS-422/485 Adapter

RS-422/485 adapter

Transmission speed: 115.2 kbps
GOT(HMI) connection
Predefined protocol support function
Serial Communication function

END Cover with Error Terminal

END cover with error terminal

Error output relay

Display Unit

Display unit