Controllers MELSEC-Q Series
Product features -CPU-

Universal model QCPU
■ MELSEC-Q Series Universal model lineup


High-speed Universal model QCPU
Q03UDV, Q04UDV, Q06UDV, Q13UDV, Q26UDV

This CPU type is only supported by GX Works2
(not supported by GX Developer).
■ High-speed Universal model QCPU

Lineup
Model |
Program
capacity |
Device
capacity (Standard device + Standard RAM) |
Standard
ROM capacity |
No. of I/O
points |
Basic operation
processing speed (LD instruction) |
Peripheral
connection ports *1 |
Memory card I/F |
---|---|---|---|---|---|---|---|
Q26UDVCPU |
260K
steps |
700K words
(60K+640K) |
4102K
bytes |
4096
points |
1.9 ns | USB Ethernet |
SD memory card
(SD memory card, SDHC memory card) *2 |
Q13UDVCPU |
130K
steps |
572K words
(60K+512K) |
2051K
bytes |
USB Ethernet | |||
Q06UDVCPU |
60K
steps |
424K words
(40K+384K) |
1025.5K
bytes |
USB Ethernet | |||
Q04UDVCPU |
40K
steps |
168K words
(40K+128K) |
USB Ethernet | ||||
Q03UDVCPU |
30K
steps |
126K words
(30K+96K) |
USB Ethernet | ||||
Q100UDEHCPU |
1000K
steps |
925K words
(29K+896K) |
16384K
bytes |
9.5 ns | USB Ethernet |
Dedicates
memory card (SRAM card, FLASH card, ATA card) |
|
Q50UDEHCPU |
500K
steps |
797K words
(29K+768K) |
8092K
bytes |
USB Ethernet | |||
Q26UDEHCPU |
260K
steps |
669K words
(29K+640K) |
4096K
bytes |
USB Ethernet | |||
Q26UDHCPU | USB RS-232 | ||||||
Q20UDEHCPU |
200K
steps |
USB Ethernet | |||||
Q20UDHCPU | USB RS-232 | ||||||
Q13UDEHCPU |
130K
steps |
541K words
(29K+512K) |
2048K
bytes |
USB Ethernet | |||
Q13UDHCPU | USB RS-232 | ||||||
Q10UDEHCPU |
100K
steps |
USB Ethernet | |||||
Q10UDHCPU | USB RS-232 | ||||||
Q06UDEHCPU |
60K
steps |
413K words
(29K+384K) |
1024K
bytes |
USB Ethernet | |||
Q06UDHCPU | USB RS-232 | ||||||
Q04UDEHCPU |
40K
steps |
157K words
(29K+128K) |
USB Ethernet | ||||
Q04UDHCPU | USB RS-232 | ||||||
Q03UDECPU |
30K
steps |
125K words
(29K+96K) |
20 ns | USB Ethernet | |||
Q03UDCPU | USB RS-232 | ||||||
Q02UCPU |
20K
steps |
93K words
(29K+64K) |
512K
bytes |
2048
points |
40 ns | USB RS-232 | |
Q01UCPU |
15K
steps |
1024
points |
60 ns | USB RS-232 | — | ||
Q00UCPU |
10K
steps |
80 ns | USB RS-232 | ||||
Q00UJCPU | 29K words |
256K
bytes |
256
points |
120 ns | USB RS-232 |
- *1. The USB port terminal is mini-B.
- *2. The operation of devices that are not manufactured or recommended as compatible products by Mitsubishi Electric cannot be guaranteed.