Controllers MELSEC-Q Series
Product features -I/O-

Input modules, Interrupt module
Point | DC input | DC/AC input | AC input | |||||
---|---|---|---|---|---|---|---|---|
5 V DC | 5/12 V DC | 24 V DC | 48 V DC/AC | 100…120 V AC | 100…240 V AC | |||
Positive | Negative | Positive/Negative | Positive | Negative | Positive/Negative | |||
8 points | — | — | — | — | — | — | — | QX28 |
16 points | QX70H | QX90H | QX70 |
QX40
QX40-TS QX40-S1 QX40H QI60 |
QX80
QX80H QX80-TS |
QX50 |
QX10
QX10-TS |
— |
32 points | — | — | QX71 |
QX41
QX41-S1 QX41-S2 |
QX81
QX81-S2 |
— | — | — |
64 points | — | — | QX72 |
QX42
QX42-S1 |
QX82
QX82-S1 |
— | — | — |
Output modules
Point | Contact output | TRIAC output | Transistor output | ||||
---|---|---|---|---|---|---|---|
24 V DC, 240 V AC | 100…240 V AC | 5…12 V DC | 5…24 V DC | 12…24 V DC | |||
Sink type | Sink type | Sink/Source type | Sink type | Source type | |||
8 points | QY18A | — | — | — | QY68A | — | — |
16 points |
QY10
QY10-TS |
QY22 | QY70 | — | — |
QY40P
QY40P-TS QY50 |
QY80
QY80-TS |
32 points | — | — | QY71 | QY41H | — | QY41P | QY81P |
64 points | — | — | — | — | — | QY42P | QY82P |
I/O combined module
I/O points | DC input/transistor output |
---|---|
24 V DC positive/12…24 V DC sink type | |
8 points/7 points | QX48Y57 |
32 points/32 points |
QH42P (occupy 32 points)
QX41Y41P (occupy 64 points) |