![]()

The MELSEC iQ-R Series has a wide range of programmable automation controllers to cater for various different aspects of automation control.
The multi-CPU architecture has been further improved enabling faster data exchange across the backplane (base unit).
CPUs include various embedded features that enable them to perform a wide range of control tasks and come equipped with a built-in USB port and Ethernet port.

This CPU enables detailed instrument control, and is compatible with both simple and complex loop control.

This CPU enables use of C-language assets for conventional microcomputer boards and personal computers, etc., and realizes long-term stable supply of hardware and a system with advanced real-time properties using a controller with built-in VxWorks.

The motion CPUs realize vairous motion control such as positioning, speed, torque, advanced sync, etc.

Optional extras are available for the CPU module, such as batteries and memory cards.