Controllers MELSEC iQ-R Series Product features -Analog-
Analog module
Similar to the digital I/O modules, analog modules are the main interface between various analog devices and the programmable controller. Analog input modules process analog signals from external devices and analog output modules output analog signals are available.
Analog input <sup> Analog input module </sup>
Without channel isolated
R60AD4
Screw terminal block
Voltage/current 4-channel
R60ADV8
Screw terminal block
Voltage 8-channel
R60ADI8
Screw terminal block
Current 8-channel
R60ADH4
Screw terminal block
Voltage/current 4-channel High-speed conversion
1 µs/channel
R60ADI8-HA
Spring-clamp terminal block
Current 8-channel HART ® communication
With channel isolated
R60AD8-G
40-pin connector
Voltage/current 8-channel
R60AD16-G
40-pin connector (2x)
Voltage/current 16-channel
R60AD6-DG
40-pin connector
Current 6-channel
Analog output <sup> Analog output module </sup>
Without channel isolated