Factory Automation

Geared Motors Product Features

Overview

Premium efficiency compliant with IE3

With international initiatives underway aimed at preventing global warming, countries around the world have been introducing regulations obligating manufacturers to produce and sell high-efficiency motors. In 2015, the Japanese government put into force the Act on the Rational Use of Energy ("Energy Conservation Act")
Currently, all products comply with IE3 *1 class of international standard.

Mitsubishi Electric's premium geared motors are high-performance, energy-saving devices that reduce loss (primary copper loss, secondary copper loss, iron loss, stray load loss, and mechanical loss) and comply with IE3 *1 standards for high efficiency. As such, they allow for the energy-saving operation of machines and devices. (0.75 kW or more)

●Efficiency class (IE code)

*1: Motor efficiency classes — The Japan Industrial Standards Committee has issued the JISC4034-30, which is based on the International Electrotechnical Commission's IEC60034-30 standard that specifies energy-efficiency classes for single-speed, three-phase, cage-induction motors. (see table at left for categories)

Sensorless servo

S-PM geared motors achieve stable speed control and energy savings through sensorless control.

These sensorless servos combine S-PM motor (permanent-magnet motor) with Mitsubishi Electric's unique sensorless vector controller to achieve high-precision speed control. With a ±0.05% speed variance rate that is comparable to servo motor, it can be put to use in conveyance applications that require high precision such as on semiconductor and liquid-crystal production lines that induction motors cannot handle.

The drive unit FR-E700EX incorporates increased CC-link network functions. (Optional card required.)

Motor

S-PM Geared motor

MM-GKR

MM-CF

Drive unit

FR-D700-G

FR-E700EX

FR-A800

Global standards

Mitsubishi Electric's geared motors have obtained energy certifications in numerous countries, and achieved compliance with a variety of safety and other standards. (as of September 30, 2023)

(Similar regulations may also be in effect in countries and regions not shown on this page. The information presented here is based on information with a high degree of certainty. However, given the changing nature of regulations around the world, we cannot guarantee the up-to-date accuracy of all the content presented here.)

Country-by-country compliance

The below chart summarizes the status of our products in terms of compliance with standards (efficiency certifications, safety standards, etc.) in certain major markets.
Status by standard: Indicates the output range under each respective country's standard.
Supported range: Indicates the manufacturing range for geared motors taking into consideration the restrictions in each respective country.
The standards or certifications for efficiency are apply to an output range of 1 HP (0.75 kW) or more. (as of September 30, 2023)

Country Category Standards summary Our response
Status by standard Supported range
America
America
Efficiency EISA: Energy Independence and Security Act (NEMA MG1-12-12)
Regulation initiated Efficiency level Output
June 1st, 2016 - NEMA Premium (IE3) 1 to 500HP (0.75 to 373 kW)

0.75 to 2.2 kW

0.1 to 2.2 kW
Safety UL1004, UL1004-1
0.1 to 2.2 kW
Canada
Canada
Efficiency EEAct: Energy Efficiency Act (CSA C390)
Regulation initiated Efficiency level Output
January 1st, 2017 - Energy Efficient (IE2) 1 to 500HP (0.75 to 373 kW)
×
0.1 to 0.4 kW
Safety CSA C22.2No.100
0.1 to 2.2 kW
EU
EU
Efficiency Commission Regulation (EC) No. 640/2009 (Europe)
Regulation initiated Efficiency level Output Standard
June 16th,2011 - IE2 0.75 to 375 kW EN 60034-30A
(2009)
January 1st, 2015 - IE3, or IE2 plus variable-speed drive 7.5 to 375 kW IEC60034-30-1
(2014)
January 1st, 2017 - 0.75 to 375 kW

0.75 to 37 kW

0.1 to 37 kW
Safety Low Voltage Directive 2014/35/EU
0.1 to 37 kW
Environment Energy-related Products Directive (Ecodesign Directive) 2009/125/EC
0.1 to 37 kW
Restriction of Hazardous Substances directive (RoHS)
25 W to 37 kW
Korea
Korea
Efficiency Energy Efficiency Label and Standard Program
Regulation initiated Efficiency level Output Standard
January 1st, 2011 - Equivalent to EPACT (IE2) 0.75 to 200 kW KSC 4202
October 1st, 2015 - IE3 37 to 200 kW KSC
IEC60034-1
October 1st, 2016 - 200 to 375 kW
October 1st, 2018 - 0.75 to 37 kW

0.75 to 7.5 kW
(IE3)

25 W to 7.5 kW
China
China
Efficiency GB18613-2012: The Minimum Allowable Values of Energy Efficiency and the Energy Efficiency Grades for Small and Medium Three-phrase Asynchronous Motors
Regulation initiated Efficiency level Output Standard
July 1st, 2011 - GB2 (equivalent to IE2) 0.55 to 315 kW GB18613-2006
September 1st, 2012 - GB3 (IE2) 0.75 to 375 kW GB18613-2012
September 1st, 2016 - GB2 (equivalent to IE2) 7.5 to 375 kW
September 1st, 2017 - 0.75 to 375 kW

0.75 to 15 kW
(GB2)

0.1 to 15 kW
Safety GB12350-2009:Safety Requirements of Small-Power Motors
0.1 to 0.75 kW
Environment Making for the Restriction of the Use of Hazardous Substances in Electrical Product(revised China RoHS)
25 W to 55 kW
Taiwan
Taiwan
Efficiency Energy efficiency standard for low-voltage three-phase squirrel-cage induction motors (including installation of certain special equipment), efficiency labels, and inspection methods, Public notice (90) No. 09004619170, No. 10304601670 revised: Republic of China December 22, Year 103 (December 22, 2014)
Chinese National Standard of Taiwan (CNS) 14400
Regulation initiated Efficiency level Output
January 1st, 2015 - IE2 0.75 to 200 kW
July 1st, 2016 - IE3 0.75 to 200 kW

Non-GM

Non-GM
Brazil
Brazil
Efficiency Presidential Order 4508 ABNT NBR 17094-1
Regulation initiated Efficiency level Output
December, 8th, 2009 - Equivalent to EPACT (IE2) 2 and 4 pole:
1 HP (0.75 kW) to 250 HP (185 kW)
6 pole:
1 HP (0.75 kW) to 200 HP (150 kW)
8 pole:
1 HP (0.75 kW) to 150 HP (110 kW)
×
Complies with S-PM
25 W to 0.4 kW
Mexico
Mexico
Efficiency NORMA Oficial Mexicana NOM-016-ENER-2010
Regulation initiated Efficiency level Output
January 1st, 2011 - IE3 1 to 500HP
(0.746 to 373 kW)

Non-GM

Non-GM
Vietnam
Vietnam
Efficiency Compliance Standard: Prime Minister Decision No. 51/2011/QD-TTg
Regulation initiated Efficiency level Output Note
January 1st, 2013 - Unclear 0.75 to 375 kW No efficiency regulations. However, display of energy label required.
January 1st, 2015 - Efficiency regulations exist (efficiency levels unknown)

Non-GM

Non-GM
Australia
Australia

New Zealand
New Zealand
Efficiency Compliance Standard: Equipment Energy Efficiency (E3) Program (AS/NZS1359.5:2004)
Regulation initiated Efficiency level Output
June 16th, 2006 - Level 1A or Level 1B
*The efficiency value varies depending on the effciency test method.
(IE2 ‹ Level 1A, 1B ‹ IE3)
0.73 to under 185 kW
×
Complies with S-PM
25 W to 0.4 kW