Geared Motors Right angle shaft type Features

Advanced Super Helicross Series
The Super Helicross series are high-precision, super-silent geared motors using the first right-angle “Super Helicross Gears” (0.1 to 2.2kW) in the industry. The RGC technique (0.1 to 0.75 kW) and design technique (*1) have been established to provide gears with many features (low noise,low vibration, long life, compactness,and high efficiency) that other gears do not have.
*1 Design technique: The design technique is the Super Helicross Gear simulation technique developed by industry-university joint research, which enabled the optimum design and tool design of tooth surfaces with complicated three-dimensional shapes.
The Super Helicross series have evolved to an increased capacity of up to 2.2 kW. In addition, rotation irregularities are prevented to transmit power smoothly.

Noise levels compared to right angle shafts (Reduction by 3 to 4 dB compared to the conventional Mitsubishi 0.2-kW model)

Reliability improved by high-quality oil seals
The results of Mitsubishi’s long-term study on oil seals are
reflected in the product.
The oil seals demonstrate their excellence in high-temperature
environments and during operations with frequent switching between
forward and reverse directions.
The oil seals for motor shafts and output shafts have been developed
specially for each shaft, achieving a sealing capacity that is more
than 100 times higher.

Screw sludge seal for motor shaft

Screw seal for output shaft
These seals are used in the standard and semi-standard models in
GM-S, SP, D, DP, SSY, SSYP, SHY and SHYP Series.
(Dust- and water-proof type P and DYP Series models use partly
different seals.)
Lineup includes wide range of specifications
Our broad lineup of geared motors allows you to choose the product best matched to your needs.
GM-SSY, GM-SSYP manufacturing scale (capacity × moderating ratio)
7.5 | 10 | 12.5 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | |
---|---|---|---|---|---|---|---|---|---|---|
0.1kW | ||||||||||
0.2kW | ||||||||||
0.4kW | ||||||||||
0.75kW | ||||||||||
1.5kW | ||||||||||
2.2kW |
Standard specifications
Voltage | 200/200/220V |
---|---|
Frequency | 50/60/60Hz |
Installation location | Indoor |
Mounting direction | Free mounting |
GM-SHY, GM-SHYP manufacturing scale (capacity × moderating ratio)
5 | 7.5 | 10 | 12.5 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | 100 | 120 | 160 | 200 | 240 | 300 | 360 | 480 | 560 | 750 | 900 | 1200 | 1440 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.1kW | |||||||||||||||||||||||||
0.2kW | |||||||||||||||||||||||||
0.4kW | |||||||||||||||||||||||||
0.75kW | |||||||||||||||||||||||||
1.5kW | |||||||||||||||||||||||||
2.2kW |
Standard specifications
Voltage | 200/200/220V |
---|---|
Frequency | 50/60/60Hz |
Installation location | Indoor |
Mounting directio |
GM-SHY. SHYP: Free mounting
GM-DYP: Horizontal mounting |