Factory Automation

S-PM Geared Motors Parallel shaft type Features

Sensorless operation allows for stable speed control comparable to servo motors

  • This product combines an S-PM motor (permanent magnet motor) with Mitsubishi Electric's unique sensorless vector controller to achieve high-precision speed control.
  • With a ±0.05% speed variance rate that is comparable to a servo motor, it can be put to use in conveyance applications that require high precision such as on semiconductor and liquid-crystal production lines that induction motors cannot handle.

Premium efficiency compliant with IE3

S-PM motors are high-performance, energy-saving motors with a strong permanent magnet (high-performance ferrite magnet) in the rotor.
The motors are compliant with the IE3 high efficiency standard for induction motors and can reduce the energy consumption of equipment.

Comparison of motor efficiency

Comparison of motor efficiency

Comparison of motor efficiency
  • Comparison of efficiency of single motors (without reducers)
  • Values of induction motors obtained at 220 V, 60 Hz

IEC60034-30 Efficiency class

Classes Efficiency classes (IE code)
Super Premium Efficiency IE4
Premium Efficiency IE3
High Efficiency IE2
Standard Efficiency IE1
Non-standard
Output (kW) Motor efficiency (%) Annual electric power
reduction (kWh)
Annual electric power
reduction (¥)
Annual CO 2
reduction(kg)
Standard (induction motor) S-PM
0.1 68.5 75.3 1,155 16,170 641
0.2 71.4 81.4 3,014 42,196 1,673
0.4 75.0 87.4 6,628 92,792 3,679
0.75 79.9 89.5 8,820 123,480 4,895
1.5 81.4 88.9 13,619 190,666 7,559
2.2 83.6 90.6 17,811 249,354 9,885
  • Test conditions:10 units in operating, rated load, operation time : 8,760 hrs/year (= 24 hrs/day × 365 days/year), electric power rate : ¥14/kWh, CO 2 emissions : 0.555 kg/kWh
    Efficiency values at 1,800 r/min (220V/60Hz) for induction motor and at 3,000 r/min for S-PM.
  • eference figures only. Represents power consumption of the motor, and do not include the drive unit.